NXOpen .NET Reference
12.0.0
|
Represents a cae constraint set object More...
Public Member Functions | |
unsafe void | AddMemberConstraints (NXOpen.CAE.SimConstraint[] tmembers) |
Add constraint members to constraint set. More... | |
unsafe void | RemoveMemberConstraints (NXOpen.CAE.SimConstraint[] tmembers) |
Remove constraint memebers from constraint set More... | |
unsafe void | GetMemberConstraints (out NXOpen.CAE.SimConstraint[] tmembers) |
Get all constraint memebers from constraint set More... | |
unsafe void | AddMemberFolders (NXOpen.CAE.SimLbcFolder[] tmembers) |
Add root folder members to constraint set. More... | |
unsafe void | RemoveMemberFolders (NXOpen.CAE.SimLbcFolder[] tmembers) |
Remove root folder memebers from constraint set More... | |
unsafe void | GetMemberFolders (out NXOpen.CAE.SimLbcFolder[] tmembers) |
Get all root folder memebers of constraint set More... | |
Properties | |
unsafe string | DescriptorName [get] |
Returns the name of the constraint set descriptor More... | |
Properties inherited from NXOpen.CAE.NamedPropertyTable | |
unsafe string | DescriptorType [get] |
Returns the descriptor name defines the type of the property table in named property table holder More... | |
unsafe int | Label [get, set] |
Returns or sets the label of the named property table holder More... | |
unsafe string | LanguageName [get] |
Returns the lanugage of the descriptor that defines the type of the property table in named property table holder More... | |
unsafe NXOpen.CAE.PropertyTable | PropertyTable [get] |
Returns the property table of the named property table holder More... | |
unsafe string | SolverName [get] |
Returns the solver of lanugage of the descriptor that defines the type of the property table in named property table holder More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Represents a cae constraint set object
To create a new instance of this class, use NXOpen.CAE.SimConstraintSetCollection.CreateConstraintSet
Created in NX11.0.0
unsafe void NXOpen.CAE.SimConstraintSet.AddMemberConstraints | ( | NXOpen.CAE.SimConstraint[] | tmembers | ) |
Add constraint members to constraint set.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
tmembers | member constraints |
unsafe void NXOpen.CAE.SimConstraintSet.AddMemberFolders | ( | NXOpen.CAE.SimLbcFolder[] | tmembers | ) |
Add root folder members to constraint set.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
tmembers | member folders |
unsafe void NXOpen.CAE.SimConstraintSet.GetMemberConstraints | ( | out NXOpen.CAE.SimConstraint[] | tmembers | ) |
Get all constraint memebers from constraint set
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
tmembers | member constraints |
unsafe void NXOpen.CAE.SimConstraintSet.GetMemberFolders | ( | out NXOpen.CAE.SimLbcFolder[] | tmembers | ) |
Get all root folder memebers of constraint set
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
tmembers | member folders |
unsafe void NXOpen.CAE.SimConstraintSet.RemoveMemberConstraints | ( | NXOpen.CAE.SimConstraint[] | tmembers | ) |
Remove constraint memebers from constraint set
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
tmembers | member constraints |
unsafe void NXOpen.CAE.SimConstraintSet.RemoveMemberFolders | ( | NXOpen.CAE.SimLbcFolder[] | tmembers | ) |
Remove root folder memebers from constraint set
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
tmembers | member folders |
|
get |
Returns the name of the constraint set descriptor
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")