NXOpen .NET Reference
12.0.0
|
Represents 3D Tet Mesh * Used to create a CAE.Mesh3d More...
Properties | |
unsafe NXOpen.SelectTaggedObjectList | BoundingVolumeSelectionList [get] |
Returns the bouding volume selection objects More... | |
unsafe NXOpen.CAE.ElementTypeBuilder | ElementType [get] |
Returns the element type builder. More... | |
unsafe bool | FillHolesOption [get, set] |
Returns or sets the mesh size variation More... | |
unsafe bool | MaxEdgeLengthOption [get, set] |
Returns or sets the max edge length toggle More... | |
unsafe NXOpen.Expression | MaxEdgeLengthValue [get] |
Returns the max edge length value More... | |
unsafe double | MeshGradation [get, set] |
Returns or sets the mesh gradation More... | |
unsafe double | MeshSizeVariation [get, set] |
Returns or sets the mesh size variation More... | |
unsafe NXOpen.SelectTaggedObjectList | SelectionList [get] |
Returns the selection objects More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents 3D Tet Mesh * Used to create a CAE.Mesh3d
To create a new instance of this class, use NXOpen.CAE.MeshManager.CreateShell2solidBuilder
Created in NX6.0.0
|
get |
Returns the bouding volume selection objects
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the element type builder.
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the mesh size variation
Created in NX6.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the max edge length toggle
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the max edge length value
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the mesh gradation
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the mesh size variation
Created in NX6.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selection objects
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")