NXOpen .NET Reference
12.0.0
|
This class represents a result type from a result file. More...
Properties | |
unsafe string | Subtitle [get] |
Returns the subtitle defined for the result type in the result file More... | |
unsafe string | Title [get] |
Returns the title defined for the result type in the result file More... | |
Properties inherited from NXOpen.CAE.BaseResultType | |
unsafe bool | Complex [get] |
Returns a value indicating whether the result type is a complex value More... | |
unsafe NXOpen.CAE.Result.DataType | Datatype [get] |
Returns the NXOpen.CAE.Result.DataType for this result type More... | |
unsafe NXOpen.CAE.Result.Location | Location [get] |
Returns the NXOpen.CAE.Result.Location where this result type is defined More... | |
unsafe string | Name [get] |
Returns the name for this result type More... | |
unsafe NXOpen.CAE.Result.Quantity | Quantity [get] |
Returns the NXOpen.CAE.Result.Quantity for this result type More... | |
unsafe string | UserName [get, set] |
Returns or sets the user defined name of this result type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAE.BaseResultType | |
unsafe NXOpen.CAE.Result.Section[] | GetSectionDefined () |
Returns the sections where this result is defined. More... | |
unsafe string[] | AskComponents (out NXOpen.CAE.Result.Component[] components) |
Return all results components available for this result type More... | |
unsafe NXOpen.Unit | AskDefaultUnitForComponent (NXOpen.CAE.Result.Component component) |
Returns default unit for a given component of this Result Type More... | |
This class represents a result type from a result file.
The attributes of this object reflect what is present in the result file. This object can not be created externally as these cases comes from the result file it will be created automatically during result file loading
An instance of this class can not be obtained
Created in NX7.5.0
|
get |
Returns the subtitle defined for the result type in the result file
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
|
get |
Returns the title defined for the result type in the result file
Created in NX7.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")