NXOpen .NET Reference
12.0.0
|
Public Types | |
enum | ResultType { Force, Moment } |
Post View result type options More... | |
Public Member Functions | |
unsafe NXOpen.CAE.NodalForceReport | GetNodalForceReport () |
Ask NodalForceReport More... | |
unsafe NXOpen.CAE.BaseIteration | GetCurrentIteration () |
Ask current iteration More... | |
unsafe void | SetCurrentIteration (NXOpen.CAE.BaseIteration iteration) |
Set current iteration More... | |
unsafe NXOpen.Unit | GetUnit () |
Ask result unit More... | |
unsafe void | SetUnit (NXOpen.Unit unit) |
Set result unit More... | |
unsafe NXOpen.CAE.ResultParametersWithNodalForceReport.ResultType | GetCurrentResultType () |
Ask result type value More... | |
unsafe void | SetCurrentResultType (NXOpen.CAE.ResultParametersWithNodalForceReport.ResultType resultType) |
Set result type value More... | |
unsafe NXOpen.CAE.Result.Component | GetCurrentResultComp () |
Ask result component value More... | |
unsafe void | SetCurrentResultComp (NXOpen.CAE.Result.Component resultComp) |
Set result component value More... | |
To obtain an instance of this class use Session.ResultManager .
Created in NX11.0.2
unsafe NXOpen.CAE.BaseIteration NXOpen.CAE.ResultParametersWithNodalForceReport.GetCurrentIteration | ( | ) |
Ask current iteration
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe NXOpen.CAE.Result.Component NXOpen.CAE.ResultParametersWithNodalForceReport.GetCurrentResultComp | ( | ) |
Ask result component value
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe NXOpen.CAE.ResultParametersWithNodalForceReport.ResultType NXOpen.CAE.ResultParametersWithNodalForceReport.GetCurrentResultType | ( | ) |
Ask result type value
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe NXOpen.CAE.NodalForceReport NXOpen.CAE.ResultParametersWithNodalForceReport.GetNodalForceReport | ( | ) |
Ask NodalForceReport
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe NXOpen.Unit NXOpen.CAE.ResultParametersWithNodalForceReport.GetUnit | ( | ) |
Ask result unit
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe void NXOpen.CAE.ResultParametersWithNodalForceReport.SetCurrentIteration | ( | NXOpen.CAE.BaseIteration | iteration | ) |
Set current iteration
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
iteration |
unsafe void NXOpen.CAE.ResultParametersWithNodalForceReport.SetCurrentResultComp | ( | NXOpen.CAE.Result.Component | resultComp | ) |
Set result component value
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
resultComp |
unsafe void NXOpen.CAE.ResultParametersWithNodalForceReport.SetCurrentResultType | ( | NXOpen.CAE.ResultParametersWithNodalForceReport.ResultType | resultType | ) |
Set result type value
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
resultType |
unsafe void NXOpen.CAE.ResultParametersWithNodalForceReport.SetUnit | ( | NXOpen.Unit | unit | ) |
Set result unit
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unit |