NXOpen .NET Reference
12.0.0
|
Represents the manager to NXOpen.CAE.ResponseSimulation.TranslationalNodalFunctionExcitation . More...
Public Types | |
enum | RotationAxisType { X, Y, Z } |
Represents the rotation axis type. More... | |
Properties | |
unsafe bool | EnableUserDefinedDirection [get, set] |
Returns or sets the excitation function definition method More... | |
unsafe bool | EnableUserDefinedRotation [get, set] |
Returns or sets the excitation function definition method More... | |
unsafe NXOpen.CAE.ResponseSimulation.FunctionComponentData | FunctionComponentX [get] |
Returns the function component of X direction More... | |
unsafe NXOpen.CAE.ResponseSimulation.FunctionComponentData | FunctionComponentY [get] |
Returns the function component of Y direction More... | |
unsafe NXOpen.CAE.ResponseSimulation.FunctionComponentData | FunctionComponentZ [get] |
Returns the function component of Z direction More... | |
unsafe NXOpen.CAE.ResponseSimulation.TranslationalNodalFunctionExcitationBuilder.RotationAxisType | RotationAxis [get, set] |
Returns or sets the rotation axis More... | |
unsafe NXOpen.Direction | UserDefinedDirection [get, set] |
Returns or sets the magnitude direction More... | |
unsafe NXOpen.CAE.ResponseSimulation.FunctionComponentData | UserDefinedFunction [get] |
Returns the magnitude function More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents the manager to NXOpen.CAE.ResponseSimulation.TranslationalNodalFunctionExcitation .
The objects of NXOpen.CAE.ResponseSimulation.TranslationalNodalFunctionExcitation can be created or edited on through this class
To create a new instance of this class, use NXOpen.CAE.ResponseSimulation.ExcitationCollection.CreateTranslationalNodalFunctionExcitationBuilder
Created in NX5.0.0
|
getset |
Returns or sets the excitation function definition method
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the excitation function definition method
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
get |
Returns the function component of X direction
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
|
get |
Returns the function component of Y direction
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
|
get |
Returns the function component of Z direction
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the rotation axis
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the magnitude direction
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
get |
Returns the magnitude function
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")