NXOpen .NET Reference
12.0.0
|
Represents a function component setting of NXOpen.CAE.ResponseSimulation.NodalFunctionExcitation on one direction More...
Public Member Functions | |
unsafe NXOpen.CAE.ResponseSimulation.Excitation.Component | GetComponentType () |
Returns the component type More... | |
Properties | |
unsafe bool | Enable [get, set] |
Returns or sets the option to enable the function component to be used while evaluating More... | |
unsafe NXOpen.CAE.Function | Function [get, set] |
Returns or sets the function to be applied More... | |
unsafe double | PhaseAngle [get, set] |
Returns or sets the phase angle. More... | |
unsafe double | ScalarFactor [get, set] |
Returns or sets the scalar factor More... | |
Represents a function component setting of NXOpen.CAE.ResponseSimulation.NodalFunctionExcitation on one direction
Created in NX5.0.0
unsafe NXOpen.CAE.ResponseSimulation.Excitation.Component NXOpen.CAE.ResponseSimulation.FunctionComponentData.GetComponentType | ( | ) |
Returns the component type
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the option to enable the function component to be used while evaluating
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the function to be applied
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the phase angle.
Only available when the onwer event is NXOpen.CAE.ResponseSimulation.RSEvent.Type.Transient
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the scalar factor
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")