NXOpen .NET Reference
12.0.0
|
Represents the manager to NXOpen.CAE.ResponseSimulation.RotationalNodalFunctionExcitation . More...
Properties | |
unsafe NXOpen.CAE.ResponseSimulation.FunctionComponentData | FunctionComponentRx [get] |
Returns the function component of Rx direction More... | |
unsafe NXOpen.CAE.ResponseSimulation.FunctionComponentData | FunctionComponentRy [get] |
Returns the function component of Ry direction More... | |
unsafe NXOpen.CAE.ResponseSimulation.FunctionComponentData | FunctionComponentRz [get] |
Returns the function component of Rz direction More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAE.ResponseSimulation.ExcitationBuilder | |
enum | ExcitationLocationType { StaticLoad = -2, DistributedLoad, NodalForce, EnforcedMotion } |
the type of excitation location More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents the manager to NXOpen.CAE.ResponseSimulation.RotationalNodalFunctionExcitation .
The objects of NXOpen.CAE.ResponseSimulation.RotationalNodalFunctionExcitation can be created or edited on through this class
To create a new instance of this class, use NXOpen.CAE.ResponseSimulation.ExcitationCollection.CreateRotationalNodalFunctionExcitationBuilder
Created in NX5.0.0
|
get |
Returns the function component of Rx direction
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
|
get |
Returns the function component of Ry direction
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
|
get |
Returns the function component of Rz direction
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")