NXOpen .NET Reference
12.0.0
|
This is a manager to the NXOpen.CAE.ResponseSimulation.ElementalFunctionEvaluationSetting class. More...
Public Member Functions | |
unsafe NXOpen.CAE.FEElement[] | GetDestinationElements () |
Returns the destination elements More... | |
unsafe void | SetDestinationElements (NXOpen.CAE.FEElement[] destinationElement) |
Sets the destination elements More... | |
This is a manager to the NXOpen.CAE.ResponseSimulation.ElementalFunctionEvaluationSetting class.
Object of type NXOpen.CAE.ResponseSimulation.ElementalFunctionEvaluationSetting can be created and edited only through this class
To create a new instance of this class, use NXOpen.CAE.ResponseSimulation.EvaluationSettingManager.CreateElementalFunctionEvaluationSettingBuilder
Created in NX5.0.0
unsafe NXOpen.CAE.FEElement [] NXOpen.CAE.ResponseSimulation.ElementalFunctionEvaluationSettingBuilder.GetDestinationElements | ( | ) |
Returns the destination elements
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
unsafe void NXOpen.CAE.ResponseSimulation.ElementalFunctionEvaluationSettingBuilder.SetDestinationElements | ( | NXOpen.CAE.FEElement[] | destinationElement | ) |
Sets the destination elements
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
destinationElement |
|
getset |
Returns or sets the data location of beam element.
For more information about beam data location, see the Response Simulatin section of the Gateway help
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the coordinate system
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the data component of direction
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the evaluation location of element.
Created in NX6.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the evaluation location of shell element.
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")