NXOpen .NET Reference
12.0.0
|
Represents the manager to NXOpen.CAE.ResponseSimulation.DDAMExcitation . More...
Public Member Functions | |
unsafe void | SetComponentStatus (NXOpen.CAE.ResponseSimulation.Excitation.Component component, bool enable) |
Sets the status for a direction component More... | |
unsafe bool | GetComponentStatus (NXOpen.CAE.ResponseSimulation.Excitation.Component component) |
Returns the status of a dierction component More... | |
Properties | |
unsafe NXOpen.CAE.ResponseSimulation.DDAMExcitation.LoadingType | LoadingType [get, set] |
Returns or sets the loading type More... | |
unsafe NXOpen.CAE.ResponseSimulation.DDAMExcitation.ResponseType | ResponseType [get, set] |
Returns or sets the response type More... | |
Properties inherited from NXOpen.CAE.ResponseSimulation.ExcitationBuilder | |
unsafe NXOpen.CAE.ResponseSimulation.RSEvent | DynamicEvent [get] |
Returns the parent dynamic event object More... | |
unsafe NXOpen.CAE.ResponseSimulation.ExcitationLocationDefinition | ExcitationLocationDefinition [get] |
Returns the excitation location definition More... | |
Properties inherited from NXOpen.CAE.ResponseSimulation.BaseBuilder | |
unsafe NXOpen.CAE.ResponseSimulation.ObjectLabel | ObjectLabel [get] |
Returns the object label More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAE.ResponseSimulation.ExcitationBuilder | |
enum | ExcitationLocationType { StaticLoad = -2, DistributedLoad, NodalForce, EnforcedMotion } |
the type of excitation location More... | |
Represents the manager to NXOpen.CAE.ResponseSimulation.DDAMExcitation .
The object of type NXOpen.CAE.ResponseSimulation.DDAMExcitation can only be created or edited through this class.
To create a new instance of this class, use NXOpen.CAE.ResponseSimulation.ExcitationCollection.CreateDdamExcitationBuilder
Created in NX5.0.0
unsafe bool NXOpen.CAE.ResponseSimulation.DDAMExcitationBuilder.GetComponentStatus | ( | NXOpen.CAE.ResponseSimulation.Excitation.Component | component | ) |
Returns the status of a dierction component
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
component |
unsafe void NXOpen.CAE.ResponseSimulation.DDAMExcitationBuilder.SetComponentStatus | ( | NXOpen.CAE.ResponseSimulation.Excitation.Component | component, |
bool | enable | ||
) |
Sets the status for a direction component
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
component | |
enable |
|
getset |
Returns or sets the loading type
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the response type
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")