NXOpen .NET Reference
12.0.0
|
Represents the manager to NXOpen.CAE.ResponseSimulation.CSDExcitation . More...
Public Member Functions | |
unsafe NXOpen.CAE.ResponseSimulation.Excitation | GetFromFunction (out NXOpen.CAE.ResponseSimulation.Excitation.Component componentType) |
Returns the from function More... | |
unsafe void | SetFromFunction (NXOpen.CAE.ResponseSimulation.Excitation fromExcitation, NXOpen.CAE.ResponseSimulation.Excitation.Component componentType) |
Sets the from function More... | |
unsafe NXOpen.CAE.ResponseSimulation.Excitation | GetToFunction (out NXOpen.CAE.ResponseSimulation.Excitation.Component componentType) |
Returns the to function More... | |
unsafe void | SetToFunction (NXOpen.CAE.ResponseSimulation.Excitation toExcitation, NXOpen.CAE.ResponseSimulation.Excitation.Component componentType) |
Sets the to function More... | |
Properties | |
unsafe NXOpen.CAE.ResponseSimulation.CSDExcitation.CorrelationType | CorrelationType [get, set] |
Returns or sets the correlation type More... | |
unsafe double | CorrelationValue [get, set] |
Returns or sets the correlation type More... | |
Properties inherited from NXOpen.CAE.ResponseSimulation.ExcitationBuilder | |
unsafe NXOpen.CAE.ResponseSimulation.RSEvent | DynamicEvent [get] |
Returns the parent dynamic event object More... | |
unsafe NXOpen.CAE.ResponseSimulation.ExcitationLocationDefinition | ExcitationLocationDefinition [get] |
Returns the excitation location definition More... | |
Properties inherited from NXOpen.CAE.ResponseSimulation.BaseBuilder | |
unsafe NXOpen.CAE.ResponseSimulation.ObjectLabel | ObjectLabel [get] |
Returns the object label More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAE.ResponseSimulation.ExcitationBuilder | |
enum | ExcitationLocationType { StaticLoad = -2, DistributedLoad, NodalForce, EnforcedMotion } |
the type of excitation location More... | |
Represents the manager to NXOpen.CAE.ResponseSimulation.CSDExcitation .
The object of type NXOpen.CAE.ResponseSimulation.CSDExcitation can only be created or edited through this class.
To create a new instance of this class, use NXOpen.CAE.ResponseSimulation.ExcitationCollection.CreateCsdExcitationBuilder
Created in NX5.0.0
unsafe NXOpen.CAE.ResponseSimulation.Excitation NXOpen.CAE.ResponseSimulation.CSDExcitationBuilder.GetFromFunction | ( | out NXOpen.CAE.ResponseSimulation.Excitation.Component | componentType | ) |
Returns the from function
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
componentType |
unsafe NXOpen.CAE.ResponseSimulation.Excitation NXOpen.CAE.ResponseSimulation.CSDExcitationBuilder.GetToFunction | ( | out NXOpen.CAE.ResponseSimulation.Excitation.Component | componentType | ) |
Returns the to function
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
componentType |
unsafe void NXOpen.CAE.ResponseSimulation.CSDExcitationBuilder.SetFromFunction | ( | NXOpen.CAE.ResponseSimulation.Excitation | fromExcitation, |
NXOpen.CAE.ResponseSimulation.Excitation.Component | componentType | ||
) |
Sets the from function
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
fromExcitation | |
componentType |
unsafe void NXOpen.CAE.ResponseSimulation.CSDExcitationBuilder.SetToFunction | ( | NXOpen.CAE.ResponseSimulation.Excitation | toExcitation, |
NXOpen.CAE.ResponseSimulation.Excitation.Component | componentType | ||
) |
Sets the to function
Created in NX5.0.0
License requirements: nx_response_anlys ("NX Response Analysis")
toExcitation | |
componentType |
|
getset |
Returns or sets the correlation type
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")
|
getset |
Returns or sets the correlation type
Created in NX5.0.0
License requirements to get this property: nx_response_anlys ("NX Response Analysis")
License requirements to set this property: nx_response_anlys ("NX Response Analysis")