NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.RemoveRibsBuilder More...
Public Member Functions | |
unsafe int[] | DetectRibs () |
Run rib detection. More... | |
unsafe NXOpen.CAE.FEElement[] | GetRibElements (int ribId) |
Get the elements of given rib. More... | |
unsafe void | DeleteRibs (int[] ribIds) |
Delete given ribs. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | CreateGroups [get, set] |
Returns or sets the flag to a create groups of rib elements More... | |
unsafe double | RibMaxArea [get, set] |
Returns or sets the maximum rib area allowed in rib detection More... | |
unsafe int | RibMaxElem [get, set] |
Returns or sets the maximum number of elements allowed in rib detection More... | |
unsafe int | RibMinBoundaryNodeRatio [get, set] |
Returns or sets the minimum percentage of nodes located on the edge of a rib parameter in rib detection. More... | |
unsafe NXOpen.CAE.SelectElementsBuilder | SelectedElements [get] |
Returns the selected elements More... | |
unsafe bool | UseMidNodes [get, set] |
Returns or sets the flag to consider mid nodes in calculating the boundary node to total nodes percentage More... | |
unsafe bool | UseRibMaxArea [get, set] |
Returns or sets the flag to use maximum rib area parameter in rib detection More... | |
unsafe bool | UseRibMaxElem [get, set] |
Returns or sets the flag to use maximum number of elements parameter in rib detection More... | |
unsafe bool | UseRibMinBoundaryNodeRatio [get, set] |
Returns or sets the flag to use minimum percentage of nodes located on the edge of a rib parameter in rib detection. More... | |
Represents a NXOpen.CAE.RemoveRibsBuilder
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateRemoveRibsBuilder
Default values.
Property | Value |
---|---|
CreateGroups |
0 |
RibMaxArea |
1 |
RibMaxElem |
10 |
RibMinBoundaryNodeRatio |
50 |
UseMidNodes |
0 |
UseRibMaxArea |
0 |
UseRibMaxElem |
0 |
UseRibMinBoundaryNodeRatio |
1 |
Created in NX11.0.0
unsafe void NXOpen.CAE.RemoveRibsBuilder.DeleteRibs | ( | int[] | ribIds | ) |
Delete given ribs.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
ribIds |
unsafe int [] NXOpen.CAE.RemoveRibsBuilder.DetectRibs | ( | ) |
Run rib detection.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe NXOpen.CAE.FEElement [] NXOpen.CAE.RemoveRibsBuilder.GetRibElements | ( | int | ribId | ) |
Get the elements of given rib.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
ribId |
|
getset |
Returns or sets the flag to a create groups of rib elements
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the maximum rib area allowed in rib detection
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the maximum number of elements allowed in rib detection
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the minimum percentage of nodes located on the edge of a rib parameter in rib detection.
The percentage is calculated as 100 * (Number of nodes on boundary of rib) /(Total number of nodes on rib).
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selected elements
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the flag to consider mid nodes in calculating the boundary node to total nodes percentage
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the flag to use maximum rib area parameter in rib detection
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the flag to use maximum number of elements parameter in rib detection
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the flag to use minimum percentage of nodes located on the edge of a rib parameter in rib detection.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")