NXOpen .NET Reference
12.0.0
|
This class contains settings used by the projection checks. More...
Properties | |
unsafe NXOpen.Expression | Threshold [get] |
Returns the threshold distance from definition point to projection point. More... | |
Properties inherited from NXOpen.CAE.QualityAudit.ActionSettings | |
unsafe NXOpen.CAE.QualityAudit.Action | Action [get] |
Returns the action using these settings More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Public Member Functions inherited from NXOpen.CAE.QualityAudit.ActionSettings | |
unsafe void | ResetToDefaults () |
Reset the action settings to default values More... | |
This class contains settings used by the projection checks.
To obtain an instance of this class see CAE.QualityAudit.MeshLevelProjectionCheck or CAE.QualityAudit.ObjectLevelProjectionCheck .
Created in NX12.0.0
|
get |
Returns the threshold distance from definition point to projection point.
Once this is surpassed an error is reported
Created in NX12.0.0
License requirements: None.