NXOpen .NET Reference
12.0.0
|
Allows you to query the mesh nodes that are off the underlying Cad geometry by a given tolerance, and if requested this builder can adjust the node locations to put them back on to the underlying Cad geometry. More...
Public Types | |
enum | Operation { Show, Adjust } |
Operations More... | |
enum | ListingOption { None = -1, SummaryOnly, All } |
Listing Options More... | |
Public Member Functions | |
unsafe void | IdentifyProximityNodes () |
Identifies the proximity nodes which are off the underlying CAD geometry according to CAE.ProjectNodesToCadGeometryBuilder.ProximityTolerance and CAE.ProjectNodesToCadGeometryBuilder.IncludeMidnodes . More... | |
unsafe void | IdentifyCadGeometry () |
Identifies the relationship between CAD geometry and the nodes, The identified result will be cached, you could access the cached results by calling CAE.ProjectNodesToCadGeometryBuilder.GetNodes . More... | |
unsafe NXOpen.Point3d[] | GetNodes (out NXOpen.CAE.FENode[] nodes, out NXOpen.NXObject[] cadGeometries) |
Returns the cached nodes calculated by CAE.ProjectNodesToCadGeometryBuilder.IdentifyCadGeometry . More... | |
unsafe NXOpen.Point3d[] | GetProximityNodes (out NXOpen.CAE.FENode[] proximityNodes) |
Returns the cached proximity nodes calculated by CAE.ProjectNodesToCadGeometryBuilder.IdentifyProximityNodes . More... | |
unsafe void | AdjustProximityNodes () |
Adjusts the proximity nodes identified to the new location to meet the given tolerance with underlying CAD geometries. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.NXColor | AdjustedNodeLocationColor [get, set] |
Returns or sets the display color of proximity node new location which will meet the given tolerance with undelying CAD geometry. More... | |
unsafe NXOpen.SelectDisplayableObjectList | CheckedObjectsList [get] |
Returns the selected objects for checking. More... | |
unsafe bool | IncludeMidnodes [get, set] |
Returns or sets a value indicating whether to include element midnodes in the operation. More... | |
unsafe NXOpen.CAE.ProjectNodesToCadGeometryBuilder.ListingOption | ListingOptionState [get, set] |
Returns or sets the listing option More... | |
unsafe NXOpen.CAE.ProjectNodesToCadGeometryBuilder.Operation | OperationState [get, set] |
Returns or sets the operation to be performed. More... | |
unsafe NXOpen.NXColor | OriginalNodeLocationColor [get, set] |
Returns or sets the display color of proximity nodes' original location. More... | |
unsafe double | ProximityTolerance [get, set] |
Returns or sets the proximity tolerance used to determine if nodes on close enough to be considered on the CAD geometry More... | |
unsafe NXOpen.CAE.SelectMeshList | SelectionList [get] |
Returns the selected meshes More... | |
unsafe bool | ShowNodeLabels [get, set] |
Returns or sets a value indicating whether to show the labels for proximity nodes are off underlying CAD geometry. More... | |
unsafe bool | ShowNodeLocations [get, set] |
Returns or sets a value indicating whether to show original location and adjusted location for the proximity nodes that are off the underlying CAD geometry by a given tolerance. More... | |
unsafe NXOpen.Expression | Tolerance [get] |
Returns the proximity tolerance used to determine if nodes on close enough to be considered on the CAD geometry More... | |
Allows you to query the mesh nodes that are off the underlying Cad geometry by a given tolerance, and if requested this builder can adjust the node locations to put them back on to the underlying Cad geometry.
To create a new instance of this class, use NXOpen.CAE.MeshManager.CreateProjectNodesToCadGeometryBuilder
Created in NX6.0.4
unsafe void NXOpen.CAE.ProjectNodesToCadGeometryBuilder.AdjustProximityNodes | ( | ) |
Adjusts the proximity nodes identified to the new location to meet the given tolerance with underlying CAD geometries.
The cached identified result will be clean when the adjust work is completed. The method Builder.Commit will do the same thing. The adjust work is only available when the context part of this builder is a CAE.FemPart .
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe NXOpen.Point3d [] NXOpen.CAE.ProjectNodesToCadGeometryBuilder.GetNodes | ( | out NXOpen.CAE.FENode[] | nodes, |
out NXOpen.NXObject[] | cadGeometries | ||
) |
Returns the cached nodes calculated by CAE.ProjectNodesToCadGeometryBuilder.IdentifyCadGeometry .
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
nodes | |
cadGeometries |
unsafe NXOpen.Point3d [] NXOpen.CAE.ProjectNodesToCadGeometryBuilder.GetProximityNodes | ( | out NXOpen.CAE.FENode[] | proximityNodes | ) |
Returns the cached proximity nodes calculated by CAE.ProjectNodesToCadGeometryBuilder.IdentifyProximityNodes .
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
proximityNodes |
unsafe void NXOpen.CAE.ProjectNodesToCadGeometryBuilder.IdentifyCadGeometry | ( | ) |
Identifies the relationship between CAD geometry and the nodes, The identified result will be cached, you could access the cached results by calling CAE.ProjectNodesToCadGeometryBuilder.GetNodes .
Old cached results are automatically cleaned up when the new identify process is running.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe void NXOpen.CAE.ProjectNodesToCadGeometryBuilder.IdentifyProximityNodes | ( | ) |
Identifies the proximity nodes which are off the underlying CAD geometry according to CAE.ProjectNodesToCadGeometryBuilder.ProximityTolerance and CAE.ProjectNodesToCadGeometryBuilder.IncludeMidnodes .
If showing nodes is true, the identified node location will be displayed. The identified result will be cached, you could access the cached identified nodes by CAE.ProjectNodesToCadGeometryBuilder.GetProximityNodes . Each time, the old cached result will be clean up when the new identify process is running.
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the display color of proximity node new location which will meet the given tolerance with undelying CAD geometry.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selected objects for checking.
The objects must be CAE.Mesh , CAE.CAEBody or CAE.CAEFace
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets a value indicating whether to include element midnodes in the operation.
Created in NX6.0.4
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the listing option
Created in NX6.0.4
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the operation to be performed.
Created in NX6.0.4
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the display color of proximity nodes' original location.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the proximity tolerance used to determine if nodes on close enough to be considered on the CAD geometry
Created in NX6.0.4
Deprecated in NX8.5.0. Use CAE.ProjectNodesToCadGeometryBuilder.Tolerance instead.
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selected meshes
Created in NX6.0.4
Deprecated in NX8.5.0. Use CAE.ProjectNodesToCadGeometryBuilder.CheckedObjectsList instead.
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets a value indicating whether to show the labels for proximity nodes are off underlying CAD geometry.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets a value indicating whether to show original location and adjusted location for the proximity nodes that are off the underlying CAD geometry by a given tolerance.
The original node location will be displayed in color CAE.ProjectNodesToCadGeometryBuilder.OriginalNodeLocationColor . The adjusted node location will be displayed in color CAE.ProjectNodesToCadGeometryBuilder.AdjustedNodeLocationColor .
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the proximity tolerance used to determine if nodes on close enough to be considered on the CAD geometry
Created in NX8.5.0
License requirements: None.