NXOpen .NET Reference
12.0.0
|
Represents Primitive Mesh * Used to create a CAE.Mesh More...
Properties | |
unsafe NXOpen.CAE.ElementTypeBuilder | ElementType [get] |
Returns the element type builder. More... | |
unsafe string | Name [get, set] |
Returns or sets the mesh object name. More... | |
unsafe NXOpen.CAE.PropertyTable | PropertyTable [get] |
Returns the property table associated with the mesh. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents Primitive Mesh * Used to create a CAE.Mesh
To create a new instance of this class, use NXOpen.CAE.MeshManager.CreatePrimitiveMeshBuilder
Created in NX7.5.1
|
get |
Returns the element type builder.
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the mesh object name.
Created in NX7.5.1
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the property table associated with the mesh.
The property table contains the parameters needed for the generation of the mesh.
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling")