NXOpen .NET Reference
12.0.0
|
Represents NXOpen.CAE.PostShowhideBuilder . More...
Public Types | |
enum | Vis { Showonly, Show, Hide } |
option to show/hide the selected entities More... | |
Public Member Functions | |
unsafe void | CommitShowhide () |
Commits the showhide to show or hide the selected entities More... | |
unsafe void | Delete () |
Deletes the showhide builder. More... | |
unsafe void | SetSelectedEntities (NXOpen.CAE.PostSelectionEntity[] selent) |
Vector to store selected entities objects More... | |
unsafe void | GetSelectedEntities (out NXOpen.CAE.PostSelectionEntity[] selent) |
Vector to store selected entities objects More... | |
unsafe NXOpen.CAE.PostShowhideBuilder.Vis | GetVisibility () |
Enum whther the entities to be shown or hidden More... | |
unsafe void | SetVisibility (NXOpen.CAE.PostShowhideBuilder.Vis doshow) |
Enum whther the entities to be shown or hidden More... | |
unsafe int | GetPvid () |
Gets postview id More... | |
unsafe void | SetPvid (int pvid) |
Sets Postview id More... | |
unsafe void | SetMeshes (NXOpen.CAE.PostMesh[] meshes) |
Sets the mesh objects to be shown or hidden . More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Represents NXOpen.CAE.PostShowhideBuilder .
It applies show or hide on all the selected objects.
To obtain an instance of this class use CAE::Post
Created in NX11.0.2
unsafe void NXOpen.CAE.PostShowhideBuilder.CommitShowhide | ( | ) |
Commits the showhide to show or hide the selected entities
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe void NXOpen.CAE.PostShowhideBuilder.Delete | ( | ) |
Deletes the showhide builder.
Created in NX11.0.2
License requirements: None.
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX11.0.2
License requirements: None.
unsafe int NXOpen.CAE.PostShowhideBuilder.GetPvid | ( | ) |
Gets postview id
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe void NXOpen.CAE.PostShowhideBuilder.GetSelectedEntities | ( | out NXOpen.CAE.PostSelectionEntity[] | selent | ) |
Vector to store selected entities objects
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
selent |
unsafe NXOpen.CAE.PostShowhideBuilder.Vis NXOpen.CAE.PostShowhideBuilder.GetVisibility | ( | ) |
Enum whther the entities to be shown or hidden
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe void NXOpen.CAE.PostShowhideBuilder.SetMeshes | ( | NXOpen.CAE.PostMesh[] | meshes | ) |
Sets the mesh objects to be shown or hidden .
Visibility to be set SetVisibility
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
meshes |
unsafe void NXOpen.CAE.PostShowhideBuilder.SetPvid | ( | int | pvid | ) |
Sets Postview id
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
pvid |
unsafe void NXOpen.CAE.PostShowhideBuilder.SetSelectedEntities | ( | NXOpen.CAE.PostSelectionEntity[] | selent | ) |
Vector to store selected entities objects
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
selent |
unsafe void NXOpen.CAE.PostShowhideBuilder.SetVisibility | ( | NXOpen.CAE.PostShowhideBuilder.Vis | doshow | ) |
Enum whther the entities to be shown or hidden
Created in NX11.0.2
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
doshow |