NXOpen .NET Reference
12.0.0
|
This class is a collection of NXOpen.CAE.PostScenarioBuilderSlot . More...
Public Member Functions | |
NXOpen.CAE.PostScenarioDescriptor[] | ToArray () |
Returns an array of NXOpen.CAE.PostScenarioDescriptor objects. More... | |
unsafe NXOpen.CAE.PostScenarioBuilderSlot | Find (string name) |
Finds a slot with a certain name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class is a collection of NXOpen.CAE.PostScenarioBuilderSlot .
Access the data slots available to the currently selected NXOpen.CAE.PostScenarioDescriptor on the owning NXOpen.CAE.PostScenarioBuilder . A post processing scenario can contain multiple slots to which NXOpen.CAE.DataSource s and respective NXOpen.CAE.PostScenarioDataDefinition s are assigned. The scenario retrieves data from these data sources in order to process it and display it via NXOpen.CAE.PostScenarioBuilder.Visualization .
To obtain an instance of this class, refer to NXOpen.CAE.PostScenarioBuilder
Created in NX12.0.0
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.PostScenarioBuilderSlot NXOpen.CAE.PostScenarioBuilderSlotCollection.Find | ( | string | name | ) |
Finds a slot with a certain name.
Created in NX12.0.0
License requirements: None.
name | name of the slot |
NXOpen.CAE.PostScenarioDescriptor [] NXOpen.CAE.PostScenarioBuilderSlotCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.PostScenarioDescriptor objects.
|
get |
Returns the tag of this object.