NXOpen .NET Reference
12.0.0
|
This class represents a NXOpen.CAE.PostScenarioBuilderSlot . More...
Public Member Functions | |
unsafe NXOpen.CAE.PostScenarioDefinition[] | GetDefinitions () |
Returns the selected CAE.PostScenarioDefinition More... | |
unsafe NXOpen.CAE.DataSource[] | GetAvailableDataSources () |
List CAE.DataSource applicable to the current slot. More... | |
unsafe NXOpen.CAE.PostScenarioDefinition[] | GetAvailableDefinitionsForDataSource (NXOpen.CAE.DataSource dataSource) |
List NXOpen.CAE.PostScenarioDefinition applicable to the current slot for a particular CAE.DataSource . More... | |
unsafe void | SetDataSource (NXOpen.CAE.DataSource dataSource, NXOpen.CAE.PostScenarioDefinition dataDefinition) |
Assign data to this slot. More... | |
unsafe void | SetDataSource (NXOpen.CAE.DataSource dataSource, NXOpen.CAE.PostScenarioDefinition[] dataDefinitions) |
Assign data to this slot. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.DataSource | DataSource [get] |
Returns the selected CAE.DataSource More... | |
unsafe string | Name [get] |
Returns the name of the input definition slot. More... | |
This class represents a NXOpen.CAE.PostScenarioBuilderSlot .
A NXOpen.CAE.PostScenarioBuilder can contain multiple slots to which NXOpen.CAE.DataSource s and respective NXOpen.CAE.PostScenarioDefinition s are assigned. The scenario retrieves data from these data sources in order to process it and display it via NXOpen.CAE.PostScenarioBuilder.Visualization .
No support for KF.
Created in NX12.0.0
unsafe NXOpen.CAE.DataSource [] NXOpen.CAE.PostScenarioBuilderSlot.GetAvailableDataSources | ( | ) |
List CAE.DataSource applicable to the current slot.
Data Sources are retrieved from NXOpen.CAE.PostScenarioManager.DataSources and filtered to only contain data applicable to the current scenario slot.
Created in NX12.0.0
License requirements: None.
unsafe NXOpen.CAE.PostScenarioDefinition [] NXOpen.CAE.PostScenarioBuilderSlot.GetAvailableDefinitionsForDataSource | ( | NXOpen.CAE.DataSource | dataSource | ) |
List NXOpen.CAE.PostScenarioDefinition applicable to the current slot for a particular CAE.DataSource .
This is a utility method. The
parameter should have been retrieved via NXOpen.CAE.PostScenarioBuilderSlot.GetAvailableDataSources .
Created in NX12.0.0
License requirements: None.
dataSource |
unsafe NXOpen.CAE.PostScenarioDefinition [] NXOpen.CAE.PostScenarioBuilderSlot.GetDefinitions | ( | ) |
Returns the selected CAE.PostScenarioDefinition
Created in NX12.0.0
License requirements: None.
unsafe void NXOpen.CAE.PostScenarioBuilderSlot.SetDataSource | ( | NXOpen.CAE.DataSource | dataSource, |
NXOpen.CAE.PostScenarioDefinition | dataDefinition | ||
) |
Assign data to this slot.
This assignment applies to the owning NXOpen.CAE.PostScenarioBuilder . The NXOpen.CAE.DataSource and NXOpen.CAE.PostScenarioDataDefinition have to be consistent and relevant to this scenario. See NXOpen.CAE.PostScenarioBuilderSlot.GetAvailableDataSources and NXOpen.CAE.PostScenarioBuilderSlot.GetAvailableDefinitionsForDataSource . This overload should be used for data assignments.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
dataSource | should be retrieved through NXOpen.CAE.PostScenarioBuilderSlot.GetAvailableDataSources . |
dataDefinition | Should be retrieved by calling NXOpen.CAE.PostScenarioBuilderSlot.GetAvailableDefinitionsForDataSource with the dataSource
|
unsafe void NXOpen.CAE.PostScenarioBuilderSlot.SetDataSource | ( | NXOpen.CAE.DataSource | dataSource, |
NXOpen.CAE.PostScenarioDefinition[] | dataDefinitions | ||
) |
Assign data to this slot.
This assignment applies to the owning NXOpen.CAE.PostScenarioBuilder . The NXOpen.CAE.DataSource and NXOpen.CAE.PostScenarioDefinition have to be consistent and relevant to this scenario. See NXOpen.CAE.PostScenarioBuilderSlot.GetAvailableDataSources and NXOpen.CAE.PostScenarioBuilderSlot.GetAvailableDefinitionsForDataSource . This overload should be used for FE Model assignments.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
dataSource | should be retrieved through NXOpen.CAE.PostScenarioBuilderSlot.GetAvailableDataSources . |
dataDefinitions | Should be retrieved by calling NXOpen.CAE.PostScenarioBuilderSlot.GetAvailableDefinitionsForDataSource with the dataSource
|
|
get |
|
get |
Returns the name of the input definition slot.
Created in NX12.0.0
License requirements: None.