NXOpen .NET Reference
12.0.0
|
Provides methods for managing set NXOpen.CAE.PolygonGeometryManager More...
Public Types | |
enum | PolygonBodyResolutionType { Standard, Medium, High } |
Entity type More... | |
Public Member Functions | |
unsafe void | SetPolygonBodyResolutionOnFemBodies (NXOpen.CAE.PolygonGeometryManager.PolygonBodyResolutionType resType) |
Sets the tesselation on polygon bodies that were created from CAD bodies. More... | |
unsafe NXOpen.CAE.PolygonGeometryManager.PolygonBodyResolutionType | GetPolygonBodyResolutionOnFemBodies () |
Gets the tesselation on polygon bodies that were created from CAD bodies. More... | |
unsafe NXOpen.CAE.CAEBody[] | SetPolygonBodyResolutionWithRecreate (NXOpen.CAE.PolygonGeometryManager.PolygonBodyResolutionType resolutionType, NXOpen.CAE.CAEBody[] inPolygonBodies) |
Set Resolution for polygon body with recreate body only More... | |
unsafe NXOpen.CAE.CAEBody[] | SetPolygonBodyResolutionWithRecreateAndUpdate (NXOpen.CAE.PolygonGeometryManager.PolygonBodyResolutionType resolutionType, NXOpen.CAE.CAEBody[] inPolygonBodies) |
Set Resolution for polygon body with recreate body and update only More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
NXOpen.CAE.GeometryRecipeCollection | CaeGeometryRecipes [get] |
Returns the geometry recipes belonging to the FEM. More... | |
Provides methods for managing set NXOpen.CAE.PolygonGeometryManager
Use the NXOpen.CAE.GeometryRecipeCollection class to create a recipe.
Created in NX10.0.0
unsafe NXOpen.CAE.PolygonGeometryManager.PolygonBodyResolutionType NXOpen.CAE.PolygonGeometryManager.GetPolygonBodyResolutionOnFemBodies | ( | ) |
Gets the tesselation on polygon bodies that were created from CAD bodies.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe void NXOpen.CAE.PolygonGeometryManager.SetPolygonBodyResolutionOnFemBodies | ( | NXOpen.CAE.PolygonGeometryManager.PolygonBodyResolutionType | resType | ) |
Sets the tesselation on polygon bodies that were created from CAD bodies.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
resType | Tesselation on all polygon bodies |
unsafe NXOpen.CAE.CAEBody [] NXOpen.CAE.PolygonGeometryManager.SetPolygonBodyResolutionWithRecreate | ( | NXOpen.CAE.PolygonGeometryManager.PolygonBodyResolutionType | resolutionType, |
NXOpen.CAE.CAEBody[] | inPolygonBodies | ||
) |
Set Resolution for polygon body with recreate body only
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
resolutionType | |
inPolygonBodies |
unsafe NXOpen.CAE.CAEBody [] NXOpen.CAE.PolygonGeometryManager.SetPolygonBodyResolutionWithRecreateAndUpdate | ( | NXOpen.CAE.PolygonGeometryManager.PolygonBodyResolutionType | resolutionType, |
NXOpen.CAE.CAEBody[] | inPolygonBodies | ||
) |
Set Resolution for polygon body with recreate body and update only
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
resolutionType | |
inPolygonBodies |
|
get |
Returns the geometry recipes belonging to the FEM.
Created in NX10.0.0
|
get |
Returns the tag of this object.