NXOpen .NET Reference
12.0.0
|
Provides methods for managing set NXOpen.CAE.GeometryRecipe More...
Public Member Functions | |
NXOpen.CAE.GeometryRecipe[] | ToArray () |
Returns an array of NXOpen.CAE.GeometryRecipe objects. More... | |
unsafe NXOpen.CAE.FreezeGeometryBuilder | CreateFreezeGeometryBuilder (NXOpen.CAE.FreezeGeometryRecipe recipe) |
Creates a NXOpen.CAE.GeometryRecipeCollection instance. More... | |
unsafe NXOpen.CAE.GeometryRecipe | FindObject (string journalIdentifier) |
Finds the NXOpen.CAE.GeometryRecipe with the given identifier as recorded in a journal. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Provides methods for managing set NXOpen.CAE.GeometryRecipe
To obtain an instance of this class, refer to NXOpen.CAE.PolygonGeometryManager
Created in NX10.0.0
unsafe NXOpen.CAE.FreezeGeometryBuilder NXOpen.CAE.GeometryRecipeCollection.CreateFreezeGeometryBuilder | ( | NXOpen.CAE.FreezeGeometryRecipe | recipe | ) |
Creates a NXOpen.CAE.GeometryRecipeCollection instance.
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
recipe |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.GeometryRecipe NXOpen.CAE.GeometryRecipeCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.CAE.GeometryRecipe with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
journalIdentifier | Identifier of the Set you want |
NXOpen.CAE.GeometryRecipe [] NXOpen.CAE.GeometryRecipeCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.GeometryRecipe objects.
|
get |
Returns the tag of this object.