NXOpen .NET Reference
12.0.0
|
Represents the output from the ordered feature edge element smart selector method More...
Public Member Functions | |
unsafe NXOpen.CAE.FEElement[] | GetElements () |
Returns the resultant elements More... | |
Public Member Functions inherited from NXOpen.SelectionMethod | |
unsafe NXOpen.TaggedObject[] | GetSelectedObjects () |
Returns the objects selected by this NXOpen.SelectionMethod . More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Protected Member Functions inherited from NXOpen.SelectionMethod | |
override void | FreeResource () |
Frees the object from memory. More... | |
Represents the output from the ordered feature edge element smart selector method
To obtain an instance of this class use CAE::SmartSelectionManager
Created in NX11.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX11.0.0
License requirements: None.
unsafe NXOpen.CAE.FEElement [] NXOpen.CAE.OrderedFeatureEdgeElemMethod.GetElements | ( | ) |
Returns the resultant elements
Created in NX11.0.0
License requirements: None.