NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.OpenDuctMeshBuilder More...
Public Member Functions | |
unsafe void | AutomaticElementSize () |
The creation of automatic element size More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.SelectElementsBuilder | ElementEdge [get] |
Returns the selected element edge(s) More... | |
unsafe NXOpen.CAE.ElementTypeBuilder | ElementType [get] |
Returns the element type More... | |
unsafe NXOpen.CAE.PropertyTable | PropertyTable [get] |
Returns the Open Duct Mesh property table The property table contains the parameters needed for the Mesh Refinement More... | |
Represents a NXOpen.CAE.OpenDuctMeshBuilder
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateOpenDuctMeshBuilder
Created in NX12.0.0
unsafe void NXOpen.CAE.OpenDuctMeshBuilder.AutomaticElementSize | ( | ) |
The creation of automatic element size
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selected element edge(s)
Created in NX12.0.0
License requirements: None.
|
get |
Returns the element type
Created in NX12.0.0
License requirements: None.
|
get |
Returns the Open Duct Mesh property table The property table contains the parameters needed for the Mesh Refinement
Created in NX12.0.0
License requirements: None.