NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.NodesRepositionBuilder More...
Public Member Functions | |
unsafe void | SetNodePosition (NXOpen.CAE.FENode fenode, NXOpen.Point3d position) |
Set the new absolute postion for the input node. More... | |
unsafe void | SetNodePositions (NXOpen.CAE.FENode[] fenodes, NXOpen.Point3d[] positions) |
Set the new absolute postions for an array of input nodes. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.NodesRepositionBuilder
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateNodesRepositionBuilder
Created in NX6.0.2
unsafe void NXOpen.CAE.NodesRepositionBuilder.SetNodePosition | ( | NXOpen.CAE.FENode | fenode, |
NXOpen.Point3d | position | ||
) |
Set the new absolute postion for the input node.
New position will only take affect when Commit is done.
Created in NX6.0.2
License requirements: nx_masterfem ("Finite Element Modeling")
fenode | NXOpen.CAE.FENode input node |
position | new absolute position of node |
unsafe void NXOpen.CAE.NodesRepositionBuilder.SetNodePositions | ( | NXOpen.CAE.FENode[] | fenodes, |
NXOpen.Point3d[] | positions | ||
) |
Set the new absolute postions for an array of input nodes.
New position will only take affect when Commit is done.
Created in NX6.0.2
License requirements: nx_masterfem ("Finite Element Modeling")
fenodes | FENodes |
positions | FENodes positions |