NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.NodesBetweenNodesBuilder More...
Public Types | |
enum | TypeEnum { NodesBetweenTwoNodes, NodeAtCenterOfThreeNodes } |
the method of creation of node More... | |
Public Member Functions | |
unsafe NXOpen.CAE.FENode[] | GetCommittedNodes () |
The last created nodes More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | Increment [get, set] |
Returns or sets the increment More... | |
unsafe int | Label [get, set] |
Returns or sets the label More... | |
unsafe NXOpen.CAE.SelectFENodeList | Node [get] |
Returns the node More... | |
unsafe int | NumNodes [get, set] |
Returns or sets the num nodes More... | |
unsafe NXOpen.CAE.NodesBetweenNodesBuilder.TypeEnum | Type [get, set] |
Returns or sets the node creation type More... | |
Represents a NXOpen.CAE.NodesBetweenNodesBuilder
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateNodesBetweenNodesBuilder
Created in NX5.0.0
unsafe NXOpen.CAE.FENode [] NXOpen.CAE.NodesBetweenNodesBuilder.GetCommittedNodes | ( | ) |
The last created nodes
Created in NX7.5.1
License requirements: None.
|
getset |
Returns or sets the increment
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the label
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the node
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the num nodes
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the node creation type
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")