NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.NodeCreateBuilder . More...
Public Member Functions | |
unsafe NXOpen.CAE.FENode | CommitNode () |
Commits the Builder, which creates the node as it was defined and returns the newly create node. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CoordinateSystem | Csys [get, set] |
Returns or sets the csys More... | |
unsafe NXOpen.CoordinateSystem | DispCsys [get, set] |
Returns or sets the dispCsys More... | |
unsafe int | Increment [get, set] |
Returns or sets the increment More... | |
unsafe int | Label [get, set] |
Returns or sets the label More... | |
unsafe NXOpen.Expression | PAngle [get] |
Returns the p angle More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the point More... | |
unsafe bool | SingleOption [get, set] |
Returns or sets the single option More... | |
unsafe NXOpen.Expression | TAngle [get] |
Returns the t angle More... | |
unsafe NXOpen.Expression | X [get] |
Returns the x More... | |
unsafe NXOpen.Expression | Y [get] |
Returns the y More... | |
unsafe NXOpen.Expression | Z [get] |
Returns the z More... | |
Represents a NXOpen.CAE.NodeCreateBuilder .
If you want to get the newly created node returned from this builder use the method NXOpen.CAE.NodeCreateBuilder.CommitNode instead of Builder.Commit . They do the same thing except no node is returned from Builder.Commit since this node is of type NXOpen.CAE.FENode and not of type NXOpen.NXObject
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateNodeCreateBuilder
Created in NX5.0.0
unsafe NXOpen.CAE.FENode NXOpen.CAE.NodeCreateBuilder.CommitNode | ( | ) |
Commits the Builder, which creates the node as it was defined and returns the newly create node.
The method Builder.Commit will also do the same thing except no node are returned and Builder.GetCommittedObjects can't be used since this node is not of type NXOpen.NXObject
Created in NX8.0.3
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the csys
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the dispCsys
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the increment
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the label
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the p angle
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the point
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the single option
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the t angle
Created in NX5.0.0
License requirements: None.
|
get |
Returns the x
Created in NX5.0.0
License requirements: None.
|
get |
Returns the y
Created in NX5.0.0
License requirements: None.
|
get |
Returns the z
Created in NX5.0.0
License requirements: None.