NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.MultipleNodeCreateBuilder which can be used to create mutiple nodes in one efficient opertation. More...
Public Member Functions | |
unsafe void | AddNodes (NXOpen.Point3d[] positions) |
Adds new node definitions at specifiied positions with repect to the defined refernce coordinate system. More... | |
unsafe void | AddNodes (NXOpen.Point3d[] positions, int[] labels) |
Adds a new node definition at specifiied positions with repect to the defined refernce coordinate system. More... | |
unsafe NXOpen.CAE.FENode[] | CommitNodes () |
Commits the Builder, which creates nodes as they were defined and returns the newly create nodes. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | LabelIncrement [get, set] |
Returns or sets the label increment used when calculating next node label when assigning node labels More... | |
unsafe int | StartLabel [get, set] |
Returns or sets the starting label used to assign node labels, if no explicit labels were defined. More... | |
Represents a NXOpen.CAE.MultipleNodeCreateBuilder which can be used to create mutiple nodes in one efficient opertation.
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateMultipleNodeCreateBuilder
Created in NX7.5.2
unsafe void NXOpen.CAE.MultipleNodeCreateBuilder.AddNodes | ( | NXOpen.Point3d[] | positions | ) |
Adds new node definitions at specifiied positions with repect to the defined refernce coordinate system.
New node will be created only after when NXOpen.CAE.MultipleNodeCreateBuilder.CommitNodes is done. Since node labels weren't specified, the builder will assign them automatically based on the setting of NXOpen.CAE.MultipleNodeCreateBuilder.StartLabel and NXOpen.CAE.MultipleNodeCreateBuilder.LabelIncrement
Created in NX7.5.2
License requirements: nx_masterfem ("Finite Element Modeling")
positions | new FENodes positions |
unsafe void NXOpen.CAE.MultipleNodeCreateBuilder.AddNodes | ( | NXOpen.Point3d[] | positions, |
int[] | labels | ||
) |
Adds a new node definition at specifiied positions with repect to the defined refernce coordinate system.
New node will be created only after when NXOpen.CAE.MultipleNodeCreateBuilder.CommitNodes is done. Since node labels weren't specified, the builder will assign them automatically based on the setting of NXOpen.CAE.MultipleNodeCreateBuilder.StartLabel and NXOpen.CAE.MultipleNodeCreateBuilder.LabelIncrement
Created in NX7.5.2
License requirements: nx_masterfem ("Finite Element Modeling")
positions | new FENodes positions |
labels | new FENodes labels. If the specified label is less than or equal to 0 then the builder will automatically assign a valid label based on the builders labeling rules. If a label is specified it must be unique in this part. |
unsafe NXOpen.CAE.FENode [] NXOpen.CAE.MultipleNodeCreateBuilder.CommitNodes | ( | ) |
Commits the Builder, which creates nodes as they were defined and returns the newly create nodes.
The method Builder.Commit will also do the same thing except no nodes are returned and Builder.GetCommittedObjects can't be used since these nodes are not of type NXOpen.NXObject
Created in NX7.5.2
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the label increment used when calculating next node label when assigning node labels
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the starting label used to assign node labels, if no explicit labels were defined.
If no start label is specified, the next available node for this part.
Created in NX7.5.2
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")