NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.MorphRevolvedMeshBuilder More...
Public Types | |
enum | CurveType { EdgeCurve, Line } |
the type of curve to be used as reference curve for morphing More... | |
Public Member Functions | |
unsafe NXOpen.Point | GetNodeMappedPoint (NXOpen.CAE.FENode node) |
Get point mapped to the given node More... | |
unsafe void | AddOrModifyNodeMap (NXOpen.CAE.FENode node, NXOpen.Point point) |
Add or modify node to point mapping More... | |
unsafe void | RemoveNodeMap (NXOpen.CAE.FENode node) |
Remove node from node to point mapping More... | |
unsafe void | ReplaceNodeMap (NXOpen.CAE.FENode oldNode, NXOpen.CAE.FENode newNode, NXOpen.Point newPoint) |
Replace old node mapping with new node to point mapping More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Axis | Axis [get, set] |
Returns or sets the axis of revolution More... | |
unsafe NXOpen.CAE.SelectElementsBuilder | Elements [get] |
Returns the elements More... | |
unsafe NXOpen.CAE.SelectFENodeList | FixedNodes [get] |
Returns the fixed nodes More... | |
unsafe NXOpen.CAE.SelectFENodeList | SourceNodes [get] |
Returns the source nodes More... | |
unsafe NXOpen.CAE.MorphRevolvedMeshBuilder.CurveType | TargetCurveType [get, set] |
Returns or sets the curve type More... | |
unsafe NXOpen.SelectDisplayableObjectList | TargetCurves [get] |
Returns the curve More... | |
unsafe NXOpen.Point | TargetLineEnd [get, set] |
Returns or sets the line end More... | |
unsafe NXOpen.Point | TargetLineStart [get, set] |
Returns or sets the line start More... | |
Represents a NXOpen.CAE.MorphRevolvedMeshBuilder
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateMorphRevolvedMeshBuilder
Created in NX11.0.0
unsafe void NXOpen.CAE.MorphRevolvedMeshBuilder.AddOrModifyNodeMap | ( | NXOpen.CAE.FENode | node, |
NXOpen.Point | point | ||
) |
Add or modify node to point mapping
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
node | |
point |
unsafe NXOpen.Point NXOpen.CAE.MorphRevolvedMeshBuilder.GetNodeMappedPoint | ( | NXOpen.CAE.FENode | node | ) |
Get point mapped to the given node
Created in NX11.0.0
License requirements: None.
node |
unsafe void NXOpen.CAE.MorphRevolvedMeshBuilder.RemoveNodeMap | ( | NXOpen.CAE.FENode | node | ) |
Remove node from node to point mapping
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
node |
unsafe void NXOpen.CAE.MorphRevolvedMeshBuilder.ReplaceNodeMap | ( | NXOpen.CAE.FENode | oldNode, |
NXOpen.CAE.FENode | newNode, | ||
NXOpen.Point | newPoint | ||
) |
Replace old node mapping with new node to point mapping
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
oldNode | |
newNode | |
newPoint |
|
getset |
Returns or sets the axis of revolution
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the elements
Created in NX11.0.0
License requirements: None.
|
get |
Returns the fixed nodes
Created in NX11.0.0
License requirements: None.
|
get |
Returns the source nodes
Created in NX11.0.0
License requirements: None.
|
get |
Returns the curve
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the curve type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the line end
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the line start
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")