NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ModelCheck.SolidElementFaceNormalBuilder used to reorient normals for left handed solid elements. More...
Public Member Functions | |
unsafe void | DisplayNormals () |
Display normals of NXOpen.CAE.ModelCheck.SolidElementFaceNormalBuilder.DisplayNormals More... | |
unsafe void | ReorientLeftHandedElements () |
Reorient normals specified in NXOpen.CAE.ModelCheck.SolidElementFaceNormalBuilder.ReorientLeftHandedElements which normal is left handed and returns those elements whose normals were reoriented successfully. More... | |
unsafe void | CreateGroupOfLeftHandedElements () |
Create group for the left handed elements in NXOpen.CAE.ModelCheck.SolidElementFaceNormalBuilder.CreateGroupOfLeftHandedElements and returns those elements which were grouped successfully. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | NegativeFaceColor [get, set] |
Returns or sets the negative face color More... | |
unsafe int | PositiveFaceColor [get, set] |
Returns or sets the positive face color More... | |
unsafe NXOpen.SelectTaggedObjectList | SelectionList [get] |
Returns the selected objects to be checked. More... | |
unsafe NXOpen.CAE.ModelCheck.CheckScope | CheckScopeOption [get, set] |
Returns or sets the check scope setting More... | |
Properties inherited from NXOpen.CAE.ModelCheck.ISelectionBuilder | |
NXOpen.CAE.ModelCheck.CheckScope | CheckScopeOption [get, set] |
Returns or sets the check scope setting More... | |
Represents a NXOpen.CAE.ModelCheck.SolidElementFaceNormalBuilder used to reorient normals for left handed solid elements.
Both of the methods are only available in fem context.
To create a new instance of this class, use NXOpen.CAE.ModelCheckManager.CreateSolidElementFaceNormalBuilder
Created in NX11.0.0
unsafe void NXOpen.CAE.ModelCheck.SolidElementFaceNormalBuilder.CreateGroupOfLeftHandedElements | ( | ) |
Create group for the left handed elements in NXOpen.CAE.ModelCheck.SolidElementFaceNormalBuilder.CreateGroupOfLeftHandedElements and returns those elements which were grouped successfully.
This method will only group left handed solid elements in the current work fem part.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe void NXOpen.CAE.ModelCheck.SolidElementFaceNormalBuilder.DisplayNormals | ( | ) |
Display normals of NXOpen.CAE.ModelCheck.SolidElementFaceNormalBuilder.DisplayNormals
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe void NXOpen.CAE.ModelCheck.SolidElementFaceNormalBuilder.ReorientLeftHandedElements | ( | ) |
Reorient normals specified in NXOpen.CAE.ModelCheck.SolidElementFaceNormalBuilder.ReorientLeftHandedElements which normal is left handed and returns those elements whose normals were reoriented successfully.
This method will only reorient the normals for solid left handed elements in the current work fem part.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the check scope setting
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the negative face color
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the positive face color
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
get |
Returns the selected objects to be checked.
The objects must be NXOpen.CAE.Mesh or NXOpen.CAE.FEElement
Created in NX11.0.0
License requirements: None.