NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ModelCheck.ReverseShellElementNormalBuilder used to reverse normals for specified shell elements. More...
Public Types | |
enum | DisplayTypeValue { Arrows, SolidFaceColors } |
indicates how display type value is defined More... | |
Public Member Functions | |
unsafe void | DisplayNormals () |
Display normals of NXOpen.CAE.ModelCheck.ReverseShellElementNormalBuilder.SelectionList More... | |
unsafe NXOpen.CAE.FEElement[] | ReverseNormals () |
Reverses normals specified in NXOpen.CAE.ModelCheck.ReverseShellElementNormalBuilder.SelectionList and returns those elements whose normals were reversed successfully. More... | |
unsafe NXOpen.CAE.CaeGroup | CreateInconsistentElementEdgeGroup () |
Creates inconsistent element edge group More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.ModelCheck.ReverseShellElementNormalBuilder.DisplayTypeValue | DisplayType [get, set] |
Returns or sets the display type More... | |
unsafe int | NegativeFaceColor [get, set] |
Returns or sets the negative face color More... | |
unsafe int | PositiveFaceColor [get, set] |
Returns or sets the positive face color More... | |
unsafe NXOpen.SelectTaggedObjectList | SelectionList [get] |
Returns the selected objects to be checked. More... | |
unsafe NXOpen.CAE.ModelCheck.CheckScope | CheckScopeOption [get, set] |
Returns or sets the check scope setting More... | |
Properties inherited from NXOpen.CAE.ModelCheck.ISelectionBuilder | |
NXOpen.CAE.ModelCheck.CheckScope | CheckScopeOption [get, set] |
Returns or sets the check scope setting More... | |
Represents a NXOpen.CAE.ModelCheck.ReverseShellElementNormalBuilder used to reverse normals for specified shell elements.
You can reverse shell element normals by using either Builder.Commit or NXOpen.CAE.ModelCheck.ReverseShellElementNormalBuilder.ReverseNormals . The difference between these two methods is Builder.Commit reverses the normals and updates normal display, but it does not return the shell elements which were reversed successfully. NXOpen.CAE.ModelCheck.ReverseShellElementNormalBuilder.ReverseNormals reverses normals and returns the shell elements which were reversed successfully. Both of the methods are only available in fem context.
To create a new instance of this class, use NXOpen.CAE.ModelCheckManager.CreateReverseShellElementNormalBuilder
Created in NX8.5.0
unsafe NXOpen.CAE.CaeGroup NXOpen.CAE.ModelCheck.ReverseShellElementNormalBuilder.CreateInconsistentElementEdgeGroup | ( | ) |
Creates inconsistent element edge group
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe void NXOpen.CAE.ModelCheck.ReverseShellElementNormalBuilder.DisplayNormals | ( | ) |
Display normals of NXOpen.CAE.ModelCheck.ReverseShellElementNormalBuilder.SelectionList
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe NXOpen.CAE.FEElement [] NXOpen.CAE.ModelCheck.ReverseShellElementNormalBuilder.ReverseNormals | ( | ) |
Reverses normals specified in NXOpen.CAE.ModelCheck.ReverseShellElementNormalBuilder.SelectionList and returns those elements whose normals were reversed successfully.
This method will only reverse the normals for shell elements in the current work fem part.
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the check scope setting
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the display type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the negative face color
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the positive face color
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
get |
Returns the selected objects to be checked.
The objects must be NXOpen.CAE.Mesh or NXOpen.CAE.FEElement
Created in NX8.5.0
License requirements: None.