NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ModelCheck.ReverseBeamElementDirectionBuilder used to reverse directions for specified beam elements. More...
Public Member Functions | |
unsafe void | DisplayDirections () |
Display directions of NXOpen.CAE.ModelCheck.ReverseBeamElementDirectionBuilder.SelectionList More... | |
unsafe NXOpen.CAE.FEElement[] | ReverseDirections () |
Reverses directions specified in NXOpen.CAE.ModelCheck.ReverseBeamElementDirectionBuilder.SelectionList and returns those elements whose directions were reversed successfully. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectTaggedObjectList | SelectionList [get] |
Returns the selected objects to be checked. More... | |
unsafe NXOpen.CAE.ModelCheck.CheckScope | CheckScopeOption [get, set] |
Returns or sets the check scope setting More... | |
Properties inherited from NXOpen.CAE.ModelCheck.ISelectionBuilder | |
NXOpen.CAE.ModelCheck.CheckScope | CheckScopeOption [get, set] |
Returns or sets the check scope setting More... | |
Represents a NXOpen.CAE.ModelCheck.ReverseBeamElementDirectionBuilder used to reverse directions for specified beam elements.
You can reverse beam element directions by using either Builder.Commit or NXOpen.CAE.ModelCheck.ReverseBeamElementDirectionBuilder.ReverseDirections . The difference between these two methods is Builder.Commit reverses the directions and updates direction display, but it does not return the beam elements which were reversed successfully. NXOpen.CAE.ModelCheck.ReverseBeamElementDirectionBuilder.ReverseDirections reverses directions and returns the beam elements which were reversed successfully. Both of the methods are only available in fem context.
To create a new instance of this class, use NXOpen.CAE.ModelCheckManager.CreateReverseBeamElementDirectionBuilder
Created in NX8.5.0
unsafe void NXOpen.CAE.ModelCheck.ReverseBeamElementDirectionBuilder.DisplayDirections | ( | ) |
Display directions of NXOpen.CAE.ModelCheck.ReverseBeamElementDirectionBuilder.SelectionList
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe NXOpen.CAE.FEElement [] NXOpen.CAE.ModelCheck.ReverseBeamElementDirectionBuilder.ReverseDirections | ( | ) |
Reverses directions specified in NXOpen.CAE.ModelCheck.ReverseBeamElementDirectionBuilder.SelectionList and returns those elements whose directions were reversed successfully.
This method will only reverse the directions for beam elements in the current work fem part.
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the check scope setting
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selected objects to be checked.
The objects must be NXOpen.CAE.Mesh or NXOpen.CAE.FEElement
Created in NX8.5.0
License requirements: None.