NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ModelCheck.ElementMaterialOrientationCheckBuilder used to check the material orientation for shell and solid elements. More...
Public Types | |
enum | MaterialOrientationType { Shell, SolidFirstDirection, SolidSecondDirection, SolidThirdDirection } |
the material orientation type More... | |
Public Member Functions | |
unsafe bool | GetCheckOrientation (NXOpen.CAE.ModelCheck.ElementMaterialOrientationCheckBuilder.MaterialOrientationType orientationType) |
Gets option value which indicates whether to check for the specified material orientation type More... | |
unsafe void | SetCheckOrientation (NXOpen.CAE.ModelCheck.ElementMaterialOrientationCheckBuilder.MaterialOrientationType orientationType, bool checkOrientation) |
Sets option value which indicates whether to check for the specified material orientation type More... | |
unsafe NXOpen.NXColor | GetOrientationColor (NXOpen.CAE.ModelCheck.ElementMaterialOrientationCheckBuilder.MaterialOrientationType orientationType) |
Gets display color of a specified material orientation type More... | |
unsafe void | SetOrientationColor (NXOpen.CAE.ModelCheck.ElementMaterialOrientationCheckBuilder.MaterialOrientationType orientationType, NXOpen.NXColor color) |
Sets display color of a specified material orientation type More... | |
unsafe NXOpen.Vector3d[] | DoCheck (out NXOpen.CAE.ModelCheck.ElementMaterialOrientationCheckBuilder.MaterialOrientationType[] orientationType, out NXOpen.CAE.FEElement[] elements) |
Calculates material orientation vector for input elements and returns the orientation vector result More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectTaggedObjectList | SelectionList [get] |
Returns the selected objects to be checked. More... | |
unsafe NXOpen.CAE.ModelCheck.CheckScope | CheckScopeOption [get, set] |
Returns or sets the check scope setting More... | |
Properties inherited from NXOpen.CAE.ModelCheck.ISelectionBuilder | |
NXOpen.CAE.ModelCheck.CheckScope | CheckScopeOption [get, set] |
Returns or sets the check scope setting More... | |
Represents a NXOpen.CAE.ModelCheck.ElementMaterialOrientationCheckBuilder used to check the material orientation for shell and solid elements.
Use Builder.Commit to calculate material orientation and to display an orientation vector for each input element. Use NXOpen.CAE.ModelCheck.ElementMaterialOrientationCheckBuilder.DoCheck to calculate the material orientation for each input element and return the orientation vector result. If an element fails when calculating it's material orientation, the element will be displayed in red and outputed to listing information window.
To create a new instance of this class, use NXOpen.CAE.ModelCheckManager.CreateElementMaterialOrientationCheckBuilder
Created in NX8.5.0
the material orientation type
unsafe NXOpen.Vector3d [] NXOpen.CAE.ModelCheck.ElementMaterialOrientationCheckBuilder.DoCheck | ( | out NXOpen.CAE.ModelCheck.ElementMaterialOrientationCheckBuilder.MaterialOrientationType[] | orientationType, |
out NXOpen.CAE.FEElement[] | elements | ||
) |
Calculates material orientation vector for input elements and returns the orientation vector result
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
orientationType | |
elements | the elements associated with the orientation vectors |
unsafe bool NXOpen.CAE.ModelCheck.ElementMaterialOrientationCheckBuilder.GetCheckOrientation | ( | NXOpen.CAE.ModelCheck.ElementMaterialOrientationCheckBuilder.MaterialOrientationType | orientationType | ) |
Gets option value which indicates whether to check for the specified material orientation type
Created in NX8.5.0
License requirements: None.
orientationType |
unsafe NXOpen.NXColor NXOpen.CAE.ModelCheck.ElementMaterialOrientationCheckBuilder.GetOrientationColor | ( | NXOpen.CAE.ModelCheck.ElementMaterialOrientationCheckBuilder.MaterialOrientationType | orientationType | ) |
Gets display color of a specified material orientation type
Created in NX8.5.0
License requirements: None.
orientationType |
unsafe void NXOpen.CAE.ModelCheck.ElementMaterialOrientationCheckBuilder.SetCheckOrientation | ( | NXOpen.CAE.ModelCheck.ElementMaterialOrientationCheckBuilder.MaterialOrientationType | orientationType, |
bool | checkOrientation | ||
) |
Sets option value which indicates whether to check for the specified material orientation type
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
orientationType | |
checkOrientation |
unsafe void NXOpen.CAE.ModelCheck.ElementMaterialOrientationCheckBuilder.SetOrientationColor | ( | NXOpen.CAE.ModelCheck.ElementMaterialOrientationCheckBuilder.MaterialOrientationType | orientationType, |
NXOpen.NXColor | color | ||
) |
Sets display color of a specified material orientation type
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
orientationType | |
color |
|
getset |
Returns or sets the check scope setting
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selected objects to be checked.
The objects must be NXOpen.CAE.Mesh or NXOpen.CAE.FEElement
Created in NX8.5.0
License requirements: None.