NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ModelCheck.ElementEdgeCheckBuilder which can be used to detect free element edges or non-manifold edges. More...
Classes | |
struct | _EdgeDisplayStyle |
the display style of the edges detected | |
struct | EdgeDisplayStyle |
the display style of the edges detected More... | |
Public Types | |
enum | Scope { EntireModel, VisibleModel, SelectedModels } |
the Scope over which the Computation of free/non-manifold edges with be done More... | |
Public Member Functions | |
unsafe void | HideInputMeshes (bool hideInputMeshes) |
Hides or unhides the input meshes More... | |
unsafe void | ExecuteCheck (out NXOpen.CAE.FEElemEdge[] freeEdges, out NXOpen.CAE.FEElemEdge[] nonManifoldEdges) |
Finds free edges when CAE.ModelCheck.ElementEdgeCheckBuilder.CheckFreeEdges is set, and non-manifold edges when CAE.ModelCheck.ElementEdgeCheckBuilder.CheckNonManifoldEdges is set. More... | |
unsafe void | DoCheck (out NXOpen.CAE.FEElemEdge[] freeEdges, out NXOpen.CAE.FEElemEdge[] nonManifoldEdges, out NXOpen.CAE.FEElement[] assoElems, out NXOpen.CAE.CaeGroup outputGroup) |
Finds free edges when CAE.ModelCheck.ElementEdgeCheckBuilder.CheckFreeEdges is set, and non-manifold edges when CAE.ModelCheck.ElementEdgeCheckBuilder.CheckNonManifoldEdges is set, returns the associated elements and output group for free and/or non-manifold element edges. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | CheckFreeEdges [get, set] |
Returns or sets the value indicating whether to check free edges or not More... | |
unsafe bool | CheckNonManifoldEdges [get, set] |
Returns or sets the value indicating whether to check non-manifold edges or not More... | |
unsafe NXOpen.CAE.ModelCheck.ElementEdgeCheckBuilder.Scope | ComputationScope [get, set] |
Returns or sets the computation scope More... | |
unsafe NXOpen.CAE.ModelCheck.ElementEdgeCheckBuilder.EdgeDisplayStyle | FreeEdgeDisplayStyle [get, set] |
Returns or sets the display style for free edges detected More... | |
unsafe NXOpen.CAE.ModelCheck.ElementEdgeCheckBuilder.EdgeDisplayStyle | NonManifoldEdgeDisplayStyle [get, set] |
Returns or sets the displaying style for non-manifold edges detected More... | |
unsafe NXOpen.SelectTaggedObjectList | SelectionList [get] |
Returns the selected objects to be checked. More... | |
unsafe NXOpen.CAE.ModelCheck.CheckScope | CheckScopeOption [get, set] |
Returns or sets the check scope setting More... | |
Properties inherited from NXOpen.CAE.ModelCheck.ISelectionBuilder | |
NXOpen.CAE.ModelCheck.CheckScope | CheckScopeOption [get, set] |
Returns or sets the check scope setting More... | |
Represents a NXOpen.CAE.ModelCheck.ElementEdgeCheckBuilder which can be used to detect free element edges or non-manifold edges.
A free edge is any Element edge that is not shared by any other element face (on either 2D or 3D elements ) within the defined scope of the check. A non-manifold edge is any Element edge that is shared more than 2 element faces (on either 2D or 3D elements ) within the defined scope of the check.
The computation scope ElementEdgeCheckBuilder.ComputationScope will affect on the checking result. The free element edges or non-manifold edges found will be displayed using the display setting NXOpen.CAE.ModelCheck.ElementEdgeCheckBuilder.EdgeDisplayStyle . You can execute checking through Builder.Commit or NXOpen.CAE.ModelCheck.ElementEdgeCheckBuilder.ExecuteCheck . Commiting the builder performs checking and displays the free edges and non-manifold edges in graphic window.
To create a new instance of this class, use NXOpen.CAE.ModelCheckManager.CreateElementEdgeCheckBuilder
Created in NX8.5.0
the Scope over which the Computation of free/non-manifold edges with be done
unsafe void NXOpen.CAE.ModelCheck.ElementEdgeCheckBuilder.DoCheck | ( | out NXOpen.CAE.FEElemEdge[] | freeEdges, |
out NXOpen.CAE.FEElemEdge[] | nonManifoldEdges, | ||
out NXOpen.CAE.FEElement[] | assoElems, | ||
out NXOpen.CAE.CaeGroup | outputGroup | ||
) |
Finds free edges when CAE.ModelCheck.ElementEdgeCheckBuilder.CheckFreeEdges is set, and non-manifold edges when CAE.ModelCheck.ElementEdgeCheckBuilder.CheckNonManifoldEdges is set, returns the associated elements and output group for free and/or non-manifold element edges.
For the associated elements, if both checks are done at the same time, the elements associated to free edges are returned firstly in the list.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
freeEdges | free element edges |
nonManifoldEdges | non-manifold element edges |
assoElems | associated elements for free and/or non-manifold element edges, if both checks are done at the same time, the elements associated to free edges are returned firstly in the list. |
outputGroup | output group for free and/or non-manifold element edges |
unsafe void NXOpen.CAE.ModelCheck.ElementEdgeCheckBuilder.ExecuteCheck | ( | out NXOpen.CAE.FEElemEdge[] | freeEdges, |
out NXOpen.CAE.FEElemEdge[] | nonManifoldEdges | ||
) |
Finds free edges when CAE.ModelCheck.ElementEdgeCheckBuilder.CheckFreeEdges is set, and non-manifold edges when CAE.ModelCheck.ElementEdgeCheckBuilder.CheckNonManifoldEdges is set.
The method Builder.Commit will also do the same thing, but display the element edges instead of returning them.
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
freeEdges | free element edges |
nonManifoldEdges | non-manifold element edges |
unsafe void NXOpen.CAE.ModelCheck.ElementEdgeCheckBuilder.HideInputMeshes | ( | bool | hideInputMeshes | ) |
Hides or unhides the input meshes
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
hideInputMeshes |
|
getset |
Returns or sets the value indicating whether to check free edges or not
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the value indicating whether to check non-manifold edges or not
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the check scope setting
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the computation scope
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the display style for free edges detected
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the displaying style for non-manifold edges detected
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
get |
Returns the selected objects to be checked.
The objects must be NXOpen.CAE.Mesh or NXOpen.CAE.FEElement
Created in NX8.5.0
License requirements: None.