NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ModelCheck.DuplicateNodesCheckBuilder to check for duplicate nodes within the candidate nodes. More...
Classes | |
struct | _DisplaySettings |
Represents the display settings data | |
struct | DisplaySettings |
Represents the display settings data More... | |
Public Types | |
enum | MergePreference { None, KeepHighLabel, KeepLowLabel, KeepSelected, RemoveSelected } |
Represents the duplicate nodes merging preference More... | |
enum | ListOption { All, Mergeable, Unmergeable } |
Represents the duplicate nodes merging preference More... | |
Public Member Functions | |
unsafe void | IdentifyDuplicateNodes () |
Calculates to find the duplicate nodes and display them in NXOpen.CAE.ModelCheck.DuplicateElementsCheckBuilder.DisplaySettings . More... | |
unsafe NXOpen.CAE.FENode[] | GetDuplicateNodes (int groupIndex) |
Returns the duplicate nodes of specified group index More... | |
unsafe void | MergeDuplicateNodes () |
Merges the duplicate nodes and clear all cached duplicate nodes in this builder. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.ModelCheck.DuplicateNodesCheckBuilder.DisplaySettings | DisplaySettingsData [get, set] |
Returns or sets the display settings for duplicate nodes More... | |
unsafe int | DuplicateNodeGroupsCount [get] |
Returns the duplicate nodes group count, each group contains nodes that are duplicates of each other and each group contains at least two duplicate nodes More... | |
unsafe bool | IgnoreNodesConnectedToTinyEdges [get, set] |
Returns or sets a value indicating whether to ignore nodes connected to tiny edges More... | |
unsafe bool | IgnoreNodesInSameMesh [get, set] |
Returns or sets a value indicating whether to ignore nodes in same mesh More... | |
unsafe NXOpen.CAE.ModelCheck.DuplicateNodesCheckBuilder.ListOption | ListingType [get, set] |
Returns or sets an option indicating what information to be listed More... | |
unsafe bool | MergeOccurrenceNodes [get, set] |
Returns or sets a value indicating whether to merge occurrence nodes in afem context More... | |
unsafe NXOpen.CAE.ModelCheck.DuplicateNodesCheckBuilder.MergePreference | Preference [get, set] |
Returns or sets the duplicate nodes merging preference More... | |
unsafe NXOpen.CAE.SelectFENodeList | SelectPreferenceNodesList [get] |
Returns the preference nodes select list for keep selected and remove selected options More... | |
unsafe NXOpen.SelectTaggedObjectList | SelectionList [get] |
Returns the selected objects for checking. More... | |
unsafe NXOpen.Expression | Tolerance [get] |
Returns the tolerance used to determine if the nodes are duplicates of each other More... | |
unsafe NXOpen.CAE.ModelCheck.CheckScope | CheckScopeOption [get, set] |
Returns or sets the check scope setting More... | |
Properties inherited from NXOpen.CAE.ModelCheck.ISelectionBuilder | |
NXOpen.CAE.ModelCheck.CheckScope | CheckScopeOption [get, set] |
Returns or sets the check scope setting More... | |
Represents a NXOpen.CAE.ModelCheck.DuplicateNodesCheckBuilder to check for duplicate nodes within the candidate nodes.
Duplicate nodes are nodes which distance between each other is less than specific tolerance value and at least one duplicate node can be merged away.
The general workflow is:
You can merge duplicate nodes through Builder.Commit or NXOpen.CAE.ModelCheck.DuplicateNodesCheckBuilder.MergeDuplicateNodes . Commits the builder to merge duplicate nodes and update the mesh in graphic window.
To create a new instance of this class, use NXOpen.CAE.ModelCheckManager.CreateDuplicateNodesCheckBuilder
Created in NX8.5.0
Represents the duplicate nodes merging preference
Enumerator | |
---|---|
None |
No preference |
KeepHighLabel |
Keep the nodes with higher labels |
KeepLowLabel |
Keep the nodes with lower labels |
KeepSelected |
Keep the nodes specified in the node list NXOpen.CAE.ModelCheck.DuplicateNodesCheckBuilder.SelectPreferenceNodesList |
RemoveSelected |
Merge the nodes specified in the node list NXOpen.CAE.ModelCheck.DuplicateNodesCheckBuilder.SelectPreferenceNodesList |
unsafe NXOpen.CAE.FENode [] NXOpen.CAE.ModelCheck.DuplicateNodesCheckBuilder.GetDuplicateNodes | ( | int | groupIndex | ) |
Returns the duplicate nodes of specified group index
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
groupIndex |
unsafe void NXOpen.CAE.ModelCheck.DuplicateNodesCheckBuilder.IdentifyDuplicateNodes | ( | ) |
Calculates to find the duplicate nodes and display them in NXOpen.CAE.ModelCheck.DuplicateElementsCheckBuilder.DisplaySettings .
The detected duplicate nodes are cached, to access the cached calculation result, you could use NXOpen.CAE.ModelCheck.DuplicateNodesCheckBuilder.DuplicateNodeGroupsCount and NXOpen.CAE.ModelCheck.DuplicateNodesCheckBuilder.GetDuplicateNodes . The previous cached data will be cleaned automatically when you start a new identification.
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe void NXOpen.CAE.ModelCheck.DuplicateNodesCheckBuilder.MergeDuplicateNodes | ( | ) |
Merges the duplicate nodes and clear all cached duplicate nodes in this builder.
The method Builder.Commit will also do the same thing. Duplicate nodes can only be merged when the context part of this builder is a NXOpen.CAE.BaseFemPart .
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the check scope setting
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the display settings for duplicate nodes
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
get |
Returns the duplicate nodes group count, each group contains nodes that are duplicates of each other and each group contains at least two duplicate nodes
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets a value indicating whether to ignore nodes connected to tiny edges
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets a value indicating whether to ignore nodes in same mesh
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets an option indicating what information to be listed
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets a value indicating whether to merge occurrence nodes in afem context
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the duplicate nodes merging preference
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selected objects for checking.
The objects must be NXOpen.CAE.Mesh or NXOpen.CAE.FENode
Created in NX8.5.0
License requirements: None.
|
get |
Returns the preference nodes select list for keep selected and remove selected options
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the tolerance used to determine if the nodes are duplicates of each other
Created in NX8.5.0
License requirements: None.