NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ModelCheck.DuplicateElementsCheckBuilder to check for duplicate elements within the candidate elements. More...
Classes | |
struct | _DisplaySettings |
Represents the display settings of duplicated elements detected | |
struct | DisplaySettings |
Represents the display settings of duplicated elements detected More... | |
Public Types | |
enum | DeletePreference { KeepHighLabel, KeepLowLabel, KeepSelected, RemoveSelected } |
Represents the duplicate elements deleting preference More... | |
Public Member Functions | |
unsafe void | IdentifyDuplicateElements () |
Calculates to find the duplicate elements and display them in the NXOpen.CAE.ModelCheck.DuplicateElementsCheckBuilder.DisplaySettings . More... | |
unsafe NXOpen.CAE.FEElement[] | GetDuplicateElements (int groupIndex) |
Returns the duplicate elements of specified group index More... | |
unsafe void | DeleteDuplicateElements () |
Deletes the duplicate elements and clear all cached duplicate elements in this builder. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.ModelCheck.DuplicateElementsCheckBuilder.DisplaySettings | DisplaySettingsData [get, set] |
Returns or sets the display settings for duplicate elements More... | |
unsafe int | DuplicateElementGroupsCount [get] |
Returns the duplicate elements group count, each group contains elements that are duplicates of each other and each group contains at least two duplicate elements More... | |
unsafe NXOpen.CAE.ModelCheck.DuplicateElementsCheckBuilder.DeletePreference | Preference [get, set] |
Returns or sets the duplicate elements deleting preference More... | |
unsafe NXOpen.CAE.SelectElementsBuilder | PreferenceElements [get] |
Returns the preference elements for keep selected and remove selected options More... | |
unsafe NXOpen.SelectTaggedObjectList | SelectionList [get] |
Returns the selected objects to be checked. More... | |
unsafe NXOpen.CAE.ModelCheck.CheckScope | CheckScopeOption [get, set] |
Returns or sets the check scope setting More... | |
Properties inherited from NXOpen.CAE.ModelCheck.ISelectionBuilder | |
NXOpen.CAE.ModelCheck.CheckScope | CheckScopeOption [get, set] |
Returns or sets the check scope setting More... | |
Represents a NXOpen.CAE.ModelCheck.DuplicateElementsCheckBuilder to check for duplicate elements within the candidate elements.
Duplicate elements are elements which share the same corner nodes,but do not include the middle nodes.
The general workflow is:
You can delete duplicate elements through Builder.Commit or NXOpen.CAE.ModelCheck.DuplicateElementsCheckBuilder.DeleteDuplicateElements . Commits the builder to delete duplicate elements.
To create a new instance of this class, use NXOpen.CAE.ModelCheckManager.CreateDuplicateElementsCheckBuilder
Created in NX8.5.0
Represents the duplicate elements deleting preference
Enumerator | |
---|---|
KeepHighLabel |
Keep the elements with higher labels |
KeepLowLabel |
Keep the elements with lower labels |
KeepSelected |
Keep the elements specified in the element list NXOpen.CAE.ModelCheck.DuplicateElementsCheckBuilder.PreferenceElements |
RemoveSelected |
Delete the elements specified in the element list NXOpen.CAE.ModelCheck.DuplicateElementsCheckBuilder.PreferenceElements |
unsafe void NXOpen.CAE.ModelCheck.DuplicateElementsCheckBuilder.DeleteDuplicateElements | ( | ) |
Deletes the duplicate elements and clear all cached duplicate elements in this builder.
The method Builder.Commit will also do the same thing. Duplicate elements can only be deleted when the context part of this builder is a NXOpen.CAE.BaseFemPart
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe NXOpen.CAE.FEElement [] NXOpen.CAE.ModelCheck.DuplicateElementsCheckBuilder.GetDuplicateElements | ( | int | groupIndex | ) |
Returns the duplicate elements of specified group index
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
groupIndex |
unsafe void NXOpen.CAE.ModelCheck.DuplicateElementsCheckBuilder.IdentifyDuplicateElements | ( | ) |
Calculates to find the duplicate elements and display them in the NXOpen.CAE.ModelCheck.DuplicateElementsCheckBuilder.DisplaySettings .
The detected duplicate elements are cached, to access the cached calculation result, you could use NXOpen.CAE.ModelCheck.DuplicateElementsCheckBuilder.DuplicateElementGroupsCount and NXOpen.CAE.ModelCheck.DuplicateElementsCheckBuilder.GetDuplicateElements . The previous cached data will be cleaned automatically when you start a new identification.
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the check scope setting
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the display settings for duplicate elements
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
get |
Returns the duplicate elements group count, each group contains elements that are duplicates of each other and each group contains at least two duplicate elements
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the duplicate elements deleting preference
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the preference elements for keep selected and remove selected options
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selected objects to be checked.
The objects must be NXOpen.CAE.Mesh or NXOpen.CAE.FEElement
Created in NX8.5.0
License requirements: None.