NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ModelCheck.AlignBeamElementDirectionBuilder builder used to align the Directions of connected beam elements with a seed beam element. More...
Public Types | |
enum | ConnectedElementScope { SeedMesh, AllVisible, UserSpecified } |
the options to define the connection scope to the seed element for model checking More... | |
Public Member Functions | |
unsafe NXOpen.CAE.FEElement[] | FindAllVisibleConnectedElements () |
Finds all visible elements connected with the seed element More... | |
unsafe void | DisplayDirections () |
Display element directions for connected elements, which are to be aligned with seed element direction More... | |
unsafe NXOpen.CAE.FEElement[] | AlignDirections () |
Aligns the directions of elements connected to the seed element. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.ModelCheck.AlignBeamElementDirectionBuilder.ConnectedElementScope | ElementConnectScope [get, set] |
Returns or sets the option to indicate how to define connected elements for checking More... | |
unsafe bool | ReverseSeedDirection [get, set] |
Returns or sets the option indicating whether to reverse element directions so that they are aligned with the seed element More... | |
unsafe NXOpen.CAE.FEElement | SeedElement [get, set] |
Returns or sets the seed element More... | |
unsafe NXOpen.CAE.SelectElementsBuilder | UserSpecifiedConnectElements [get] |
Returns the user specified connected elements to be aligned with seed element More... | |
Represents a NXOpen.CAE.ModelCheck.AlignBeamElementDirectionBuilder builder used to align the Directions of connected beam elements with a seed beam element.
You can align the directions by executing either Builder.Commit or NXOpen.CAE.ModelCheck.AlignBeamElementDirectionBuilder.AlignDirections . The difference between these two methods is Builder.Commit aligns the directions and updates direction display, but it does not return the elements that have changed directions. NXOpen.CAE.ModelCheck.AlignBeamElementDirectionBuilder.AlignDirections aligns the directions and returns the elements that have changed directions. Both of the methods are only available in fem context.
To create a new instance of this class, use NXOpen.CAE.ModelCheckManager.CreateAlignBeamElementDirectionBuilder
Created in NX8.5.0
the options to define the connection scope to the seed element for model checking
Enumerator | |
---|---|
SeedMesh |
Limits check to only those beam elements in the mesh that contains the Seed Element |
AllVisible |
Limits check to only those beam elements which are connected to the Seed Element and are currently visible |
UserSpecified |
Limits check to only those beam elements specified in NXOpen.CAE.ModelCheck.AlignBeamElementDirectionBuilder.UserSpecifiedConnectElements |
unsafe NXOpen.CAE.FEElement [] NXOpen.CAE.ModelCheck.AlignBeamElementDirectionBuilder.AlignDirections | ( | ) |
Aligns the directions of elements connected to the seed element.
Returns the elements that have had the directions successfully reversed. This method will only reverse the directions for beam elements in the current work fem part.
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe void NXOpen.CAE.ModelCheck.AlignBeamElementDirectionBuilder.DisplayDirections | ( | ) |
Display element directions for connected elements, which are to be aligned with seed element direction
Created in NX8.5.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
unsafe NXOpen.CAE.FEElement [] NXOpen.CAE.ModelCheck.AlignBeamElementDirectionBuilder.FindAllVisibleConnectedElements | ( | ) |
Finds all visible elements connected with the seed element
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the option to indicate how to define connected elements for checking
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the option indicating whether to reverse element directions so that they are aligned with the seed element
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the seed element
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
get |
Returns the user specified connected elements to be aligned with seed element
Created in NX8.5.0
License requirements: None.