NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.MeshPointProjectBuilder More...
Public Types | |
enum | ProjectionMethod { TypeNearestPoint, TypeAlongVector } |
the projection method types More... | |
Properties | |
unsafe NXOpen.Direction | Direction [get, set] |
Returns or sets the direction More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the point More... | |
unsafe NXOpen.SelectDisplayableObjectList | Points [get] |
Returns the points selection list More... | |
unsafe NXOpen.SelectTaggedObjectList | PointsList [get] |
Returns the points selection list More... | |
unsafe bool | ProjectToNearestGeometry [get, set] |
Returns or sets the toggle More... | |
unsafe NXOpen.CAE.MeshPointProjectBuilder.ProjectionMethod | ProjectionOption [get, set] |
Returns or sets the projection method type More... | |
unsafe double | ProjectionTolerance [get, set] |
Returns or sets the projection tolerance More... | |
unsafe NXOpen.SelectDisplayableObjectList | Target [get] |
Returns the target More... | |
Properties inherited from NXOpen.CAE.MeshPointBaseBuilder | |
unsafe NXOpen.CAE.MeshPoint | MeshPointToEdit [get, set] |
Returns or sets the base mesh point that will be replaced or edited after the commit operation (Edit Operation). More... | |
unsafe int | NodeLabel [get, set] |
Returns or sets the node label assigned to mesh point so that node created on the mesh point will have that label. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.MeshPointProjectBuilder
To create a new instance of this class, use NXOpen.CAE.MeshPointCollection.CreateMeshpointProjectBuilder
Created in NX5.0.2
|
getset |
Returns or sets the direction
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the point
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the points selection list
Created in NX11.0.0
Deprecated in NX12.0.0. use NXOpen.CAE.MeshPointProjectBuilder.PointsList as the replacement for this property.
License requirements: None.
|
get |
Returns the points selection list
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the projection method type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the projection tolerance
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the toggle
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the target
Created in NX6.0.2
License requirements: None.