NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.MeshPointBaseBuilder More...
Properties | |
unsafe NXOpen.CAE.MeshPoint | MeshPointToEdit [get, set] |
Returns or sets the base mesh point that will be replaced or edited after the commit operation (Edit Operation). More... | |
unsafe int | NodeLabel [get, set] |
Returns or sets the node label assigned to mesh point so that node created on the mesh point will have that label. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.MeshPointBaseBuilder
This is an abstract class and cannot be directly instantiated
Created in NX5.0.2
|
getset |
Returns or sets the base mesh point that will be replaced or edited after the commit operation (Edit Operation).
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the node label assigned to mesh point so that node created on the mesh point will have that label.
0 will not assign any node label
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.