NXOpen .NET Reference
12.0.0
|
Represents 3D Mesh * Used to create a CAE.Mesh3d More...
Public Member Functions | |
unsafe NXOpen.CAE.Mesh[] | CommitMesh () |
Commits the creation of the CAE.Mesh0d , CAE.Mesh1d , CAE.Mesh2d , CAE.Mesh3d object or Commits the changes made to the CAE.Mesh0d , CAE.Mesh1d , CAE.Mesh2d , CAE.Mesh3d object. More... | |
unsafe NXOpen.CAE.Mesh[] | CommitWithPartialMesh () |
Commits the creation of the CAE.Mesh3d object or Commits the changes made to the CAE.Mesh3d object returns with partial meshes if 3d Hybrid meshing fails. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AutoResetOption [get, set] |
Returns or sets the auto reset geometry option. More... | |
unsafe NXOpen.CAE.ElementTypeBuilder | ElementType [get] |
Returns the element type builder. More... | |
unsafe NXOpen.CAE.PropertyTable | PropertyTable [get] |
Returns the property table associated with the mesh. More... | |
unsafe NXOpen.SelectDisplayableObjectList | SelectionList [get] |
Returns the selection objects More... | |
Represents 3D Mesh * Used to create a CAE.Mesh3d
To create a new instance of this class, use NXOpen.CAE.MeshManager.CreateMesh3dHybridBuilder
Created in NX11.0.0
unsafe NXOpen.CAE.Mesh [] NXOpen.CAE.Mesh3dHybridBuilder.CommitMesh | ( | ) |
Commits the creation of the CAE.Mesh0d , CAE.Mesh1d , CAE.Mesh2d , CAE.Mesh3d object or Commits the changes made to the CAE.Mesh0d , CAE.Mesh1d , CAE.Mesh2d , CAE.Mesh3d object.
Created in NX11.0.0
License requirements: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic")
unsafe NXOpen.CAE.Mesh [] NXOpen.CAE.Mesh3dHybridBuilder.CommitWithPartialMesh | ( | ) |
Commits the creation of the CAE.Mesh3d object or Commits the changes made to the CAE.Mesh3d object returns with partial meshes if 3d Hybrid meshing fails.
Created in NX11.0.0
License requirements: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic")
|
getset |
Returns or sets the auto reset geometry option.
All manually performed edits will be removed if this option is true.
Created in NX11.0.0
License requirements to get this property: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic")
License requirements to set this property: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic")
|
get |
Returns the element type builder.
Created in NX11.0.0
License requirements: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic")
|
get |
Returns the property table associated with the mesh.
The property table contains the parameters needed for the generation of the mesh.
Created in NX11.0.0
License requirements: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic")
|
get |
Returns the selection objects
Created in NX11.0.0
License requirements: nx_adv_fluid_mod ("NX Advanced Fluid Modeling - Basic")