NXOpen .NET Reference
12.0.0
|
Represents 1d Mesh * Used to create a NXOpen.CAE.Mesh1d More...
Public Member Functions | |
unsafe NXOpen.CAE.Mesh[] | CommitMesh () |
Commits the creation of the NXOpen.CAE.Mesh0d , NXOpen.CAE.Mesh1d , NXOpen.CAE.Mesh2d , NXOpen.CAE.Mesh3d object or Commits the changes made to the NXOpen.CAE.Mesh0d , NXOpen.CAE.Mesh1d , NXOpen.CAE.Mesh2d , NXOpen.CAE.Mesh3d object. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AutoChainOption [get, set] |
Returns or sets the auto chain option More... | |
unsafe NXOpen.CAE.ElementTypeBuilder | ElementType [get] |
Returns the element type builder. More... | |
unsafe bool | FlipDirectionOption [get, set] |
Returns or sets the auto chain option More... | |
unsafe NXOpen.CAE.PropertyTable | PropertyTable [get] |
Returns the property table associated with the mesh. More... | |
unsafe NXOpen.SelectDisplayableObjectList | SelectionList [get] |
Returns the selection objects. More... | |
Represents 1d Mesh * Used to create a NXOpen.CAE.Mesh1d
To create a new instance of this class, use NXOpen.CAE.MeshManager.CreateMesh1dBuilder
Created in NX6.0.0
unsafe NXOpen.CAE.Mesh [] NXOpen.CAE.Mesh1dBuilder.CommitMesh | ( | ) |
Commits the creation of the NXOpen.CAE.Mesh0d , NXOpen.CAE.Mesh1d , NXOpen.CAE.Mesh2d , NXOpen.CAE.Mesh3d object or Commits the changes made to the NXOpen.CAE.Mesh0d , NXOpen.CAE.Mesh1d , NXOpen.CAE.Mesh2d , NXOpen.CAE.Mesh3d object.
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the auto chain option
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the element type builder.
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the auto chain option
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the property table associated with the mesh.
The property table contains the parameters needed for the generation of the mesh.
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selection objects.
Note: Edge selection takes point as input which defines mesh direction. Nodes/elements will start at the end closest to the point.
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")