NXOpen .NET Reference
12.0.0
|
Represents 0D Mesh * Used to create a NXOpen.CAE.Mesh0d More...
Public Types | |
enum | MeshCreationType { Mesh0d, LumpedMass } |
the 0d mesh creation option More... | |
Public Member Functions | |
unsafe NXOpen.CAE.Mesh[] | CommitMesh () |
Commits the creation of the NXOpen.CAE.Mesh0d More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | CombineBody [get, set] |
Returns or sets the combine body option More... | |
unsafe NXOpen.CoordinateSystem | Csys [get, set] |
Returns or sets the csys of lumped mass element More... | |
unsafe int | CsysOption [get, set] |
Returns or sets the method to be used for translating the selected elements More... | |
unsafe NXOpen.CAE.ElementTypeBuilder | ElementType [get] |
Returns the element type builder. More... | |
unsafe NXOpen.Expression | ExpressionMass [get] |
Returns the mass expression of the lumped mass element More... | |
unsafe NXOpen.SelectDisplayableObjectList | LmEntitySelList [get] |
Returns the selection objects More... | |
unsafe NXOpen.SelectDisplayableObjectList | LmPointSelection [get] |
Returns the point selection for element creation More... | |
unsafe NXOpen.CAE.Mesh0dBuilder.MeshCreationType | MeshCreateOption [get, set] |
Returns or sets the mesh creation option More... | |
unsafe NXOpen.CAE.PropertyTable | PropertyTable [get] |
Returns the property table associated with the mesh. More... | |
unsafe NXOpen.SelectDisplayableObjectList | SelectionList [get] |
Returns the selection objects More... | |
unsafe bool | TotalMass [get, set] |
Returns or sets the use total mass option More... | |
unsafe NXOpen.Expression | XOffset [get] |
Returns the x-offset from cg of the lumped mass element More... | |
unsafe NXOpen.Expression | YOffset [get] |
Returns the y-offset from cg of the lumped mass element More... | |
unsafe NXOpen.Expression | ZOffset [get] |
Returns the z-offset from cg of the lumped mass element More... | |
Represents 0D Mesh * Used to create a NXOpen.CAE.Mesh0d
To create a new instance of this class, use NXOpen.CAE.MeshManager.CreateMesh0dBuilder
Created in NX6.0.0
unsafe NXOpen.CAE.Mesh [] NXOpen.CAE.Mesh0dBuilder.CommitMesh | ( | ) |
Commits the creation of the NXOpen.CAE.Mesh0d
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the combine body option
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the csys of lumped mass element
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the method to be used for translating the selected elements
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the element type builder.
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the mass expression of the lumped mass element
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selection objects
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the point selection for element creation
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the mesh creation option
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the property table associated with the mesh.
The property table contains the parameters needed for the generation of the mesh.
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selection objects
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the use total mass option
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the x-offset from cg of the lumped mass element
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the y-offset from cg of the lumped mass element
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the z-offset from cg of the lumped mass element
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")