NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.LaminateLayupOffset builder More...
Properties | |
unsafe double | FiberDistance [get, set] |
Returns or sets the fiber distance More... | |
unsafe NXOpen.Expression | RefPlanePosition [get] |
Returns the reference plane position expression More... | |
unsafe NXOpen.CAE.LaminateSelectEntitiesBuilder | Selection [get] |
Returns the geometric face(s) and element faces on which to assign the layup offset rule More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.LaminateLayupOffset builder
To create a new instance of this class, use NXOpen.CAE.LaminateGlobalLayupMgr.CreateLayupOffsetBuilder
Created in NX7.5.0
|
getset |
Returns or sets the fiber distance
Created in NX7.5.0
Deprecated in NX10.0.0. Use NXOpen.CAE.LaminateLayupOffsetBuilder.RefPlanePosition instead.
License requirements to get this property: nx_lam_comp_adv ("Laminate Composites Advanced")
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
get |
Returns the reference plane position expression
Created in NX10.0.0
License requirements: None.
|
get |
Returns the geometric face(s) and element faces on which to assign the layup offset rule
Created in NX7.5.2
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")