NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.LaminateSelectEntitiesBuilder More...
Public Member Functions | |
unsafe void | Clear () |
Clears the selection list More... | |
unsafe void | AddEntities (NXOpen.CAE.SetObject[] objects) |
Add entities to the selection objects More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectTaggedObjectList | SelectionList [get] |
Returns the selection list More... | |
Represents a NXOpen.CAE.LaminateSelectEntitiesBuilder
To create a new instance of this class, use NXOpen.CAE.LaminateGlobalLayupMgr.CreateLaminateSelectEntitiesBuilder
Created in NX7.5.2
unsafe void NXOpen.CAE.LaminateSelectEntitiesBuilder.AddEntities | ( | NXOpen.CAE.SetObject[] | objects | ) |
Add entities to the selection objects
Created in NX7.5.2
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
objects | Geometric faces, element faces, geometric edges, element edges |
unsafe void NXOpen.CAE.LaminateSelectEntitiesBuilder.Clear | ( | ) |
Clears the selection list
Created in NX7.5.2
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
|
get |
Returns the selection list
Created in NX7.5.2
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")