NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.LaminateFillSetupBuilder builder More...
Public Types | |
enum | SamcefElementTypeEnum { Solid, SolidShell, SolidPly } |
Samcef element type. More... | |
Properties | |
unsafe string | FillName [get, set] |
Returns or sets the name of the laminate fill setup More... | |
unsafe bool | HomogeneousPlies [get, set] |
Returns or sets the option to (de)activate homogeneous ply meshes More... | |
unsafe bool | LimitThicknessVariation [get, set] |
Returns or sets the layup thickness variation control option More... | |
unsafe NXOpen.CAE.LaminateFillSetupBuilder.SamcefElementTypeEnum | SamcefElementType [get, set] |
Returns or sets the samcef element type More... | |
unsafe bool | SamcefSolidShells [get, set] |
Returns or sets the option to use SAMCEF solid shells More... | |
unsafe NXOpen.CAE.LaminateSelectEntitiesBuilder | Selection [get] |
Returns the face(s) on which to perform the fill More... | |
unsafe bool | SinglePlyPerLayer [get, set] |
Returns or sets the option to group plies into single layer(s) of extruded elements More... | |
unsafe double | ThicknessVariationDownLimit [get, set] |
Returns or sets the global maximum allowed relative thickness reduction variation, in percentage More... | |
unsafe double | ThicknessVariationUpLimit [get, set] |
Returns or sets the global maximum allowed relative thickness increase variation, in percentage More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.LaminateFillSetupBuilder builder
To create a new instance of this class, use NXOpen.CAE.LaminateGlobalLayupMgr.CreateLaminateFillSetupBuilder
Created in NX7.5.2
|
getset |
Returns or sets the name of the laminate fill setup
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the option to (de)activate homogeneous ply meshes
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the layup thickness variation control option
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the samcef element type
Created in NX12.0.0
License requirements to get this property: nx_lam_comp_adv ("Laminate Composites Advanced")
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the option to use SAMCEF solid shells
Created in NX10.0.0
Deprecated in NX12.0.0. Use method NXOpen.CAE.LaminateFillSetupBuilder.SamcefElementType
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
get |
Returns the face(s) on which to perform the fill
Created in NX7.5.2
License requirements: None.
|
getset |
Returns or sets the option to group plies into single layer(s) of extruded elements
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the global maximum allowed relative thickness reduction variation, in percentage
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the global maximum allowed relative thickness increase variation, in percentage
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")