NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.LaminateDrapingData builder More...
Public Types | |
enum | SolverType { None, Unidirectional, Woven, Imported, InheritedFromMaterial } |
Solver Types More... | |
enum | SecondaryVectorType { Default, Specify } |
Second Alignment Types More... | |
enum | DrapingPathType { Geodesic, SeedCurve } |
Draping Path Types More... | |
enum | DrapingDirectionType { Vectors, Csys } |
Draping Direction Option More... | |
enum | ProjectionDrapingDirectionType { Mov, Csys } |
Projection Draping Direction Option More... | |
Properties | |
unsafe NXOpen.CAE.LaminateSelectEntitiesBuilder | CutSelection [get] |
Returns the selected cut curves. More... | |
unsafe NXOpen.CoordinateSystem | DirectionCsys [get, set] |
Returns or sets the draping direction coordinate system More... | |
unsafe NXOpen.CAE.LaminateDrapingDataBuilder.DrapingDirectionType | DirectionOption [get, set] |
Returns or sets the draping direction option More... | |
unsafe NXOpen.Expression | DrapingAbsMeshSize [get] |
Returns the absolute draping mesh size More... | |
unsafe double | DrapingMeshRatio [get, set] |
Returns or sets the draping mesh ratio More... | |
unsafe NXOpen.CAE.LaminateDrapingDataBuilder.DrapingPathType | DrapingPath [get, set] |
Returns or sets the draping path More... | |
unsafe NXOpen.CAE.LaminateSelectEntitiesBuilder | FaceSelection [get] |
Returns the selected faces. More... | |
unsafe NXOpen.Expression | LockingAngle [get] |
Returns the locking angle More... | |
unsafe NXOpen.Direction | PrimaryVector [get, set] |
Returns or sets the primary alignment More... | |
unsafe NXOpen.CAE.LaminateDrapingDataBuilder.ProjectionDrapingDirectionType | ProjectionDirectionOption [get, set] |
Returns or sets the projection draping direction option More... | |
unsafe NXOpen.Direction | SecondaryVector [get, set] |
Returns or sets the specify More... | |
unsafe NXOpen.CAE.LaminateDrapingDataBuilder.SecondaryVectorType | SecondaryVectorChoice [get, set] |
Returns or sets the secondary alignment More... | |
unsafe NXOpen.CAE.LaminateSelectEntitiesBuilder | SeedSelection [get] |
Returns the selected seed curves. More... | |
unsafe NXOpen.CAE.LaminateDrapingDataBuilder.SolverType | Solver [get, set] |
Returns or sets the solver More... | |
unsafe NXOpen.Point | StartPoint [get, set] |
Returns or sets the start point More... | |
unsafe bool | UsingDrapingMeshSize [get, set] |
Returns or sets the method used More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.LaminateDrapingData builder
To create a new instance of this class, use NXOpen.CAE.LaminatePly.CreateDrapingDataBuilder
Created in NX6.0.0
|
get |
Returns the selected cut curves.
Can be geometric edges or element edges.
Created in NX7.5.2
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the draping direction coordinate system
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the draping direction option
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
get |
Returns the absolute draping mesh size
Created in NX8.5.1
License requirements: None.
|
getset |
Returns or sets the draping mesh ratio
Created in NX7.5.0
License requirements to get this property: nx_lam_comp_adv ("Laminate Composites Advanced")
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the draping path
Created in NX7.5.0
License requirements to get this property: nx_lam_comp_adv ("Laminate Composites Advanced")
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
get |
Returns the selected faces.
Can be geometric faces or element faces.
Created in NX7.5.2
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
|
get |
Returns the locking angle
Created in NX8.5.1
License requirements: None.
|
getset |
Returns or sets the primary alignment
Created in NX6.0.0
License requirements to get this property: nx_lam_comp_adv ("Laminate Composites Advanced")
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the projection draping direction option
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the specify
Created in NX7.5.0
License requirements to get this property: nx_lam_comp_adv ("Laminate Composites Advanced")
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the secondary alignment
Created in NX7.5.0
License requirements to get this property: nx_lam_comp_adv ("Laminate Composites Advanced")
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
get |
Returns the selected seed curves.
Can be geometric edges or element edges.
Created in NX7.5.2
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the solver
Created in NX6.0.0
License requirements to get this property: nx_lam_comp_adv ("Laminate Composites Advanced")
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the start point
Created in NX6.0.0
License requirements to get this property: nx_lam_comp_adv ("Laminate Composites Advanced")
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")
|
getset |
Returns or sets the method used
Created in NX7.5.0
License requirements to get this property: nx_lam_comp_adv ("Laminate Composites Advanced")
License requirements to set this property: nx_lam_comp_adv ("Laminate Composites Advanced")