NXOpen .NET Reference
12.0.0
|
Represents a CAE.GroupByBoundaryBuilder . More...
Public Member Functions | |
unsafe void | FindVolume () |
Finds a selection of elements representing a volume based on the chosen seed element More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | ClosedVolumeToggle [get, set] |
Returns or sets the closed volume option More... | |
unsafe bool | CreateTwoGroups [get, set] |
Returns or sets the first selection group More... | |
unsafe bool | NormalDirectionFlipped [get, set] |
Returns or sets the normal direction flipped More... | |
unsafe NXOpen.CAE.FEElement | SeedElement [get, set] |
Returns or sets the seed element More... | |
unsafe NXOpen.CAE.SelectElementsBuilder | SelectElementsGroupOne [get] |
Returns the elements in group one More... | |
unsafe NXOpen.CAE.SelectElementsBuilder | SelectElementsGroupTwo [get] |
Returns the elements in group two More... | |
unsafe NXOpen.CAE.SelectElementsBuilder | SelectRemovedGroup [get] |
Returns the elements removed as ribs More... | |
Represents a CAE.GroupByBoundaryBuilder .
To create a new instance of this class, use NXOpen.CAE.CaeGroupCollection.CreateGroupByBoundaryBuilder
Created in NX10.0.2
unsafe void NXOpen.CAE.GroupByBoundaryBuilder.FindVolume | ( | ) |
Finds a selection of elements representing a volume based on the chosen seed element
Created in NX10.0.2
License requirements: None.
|
getset |
Returns or sets the closed volume option
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the first selection group
Created in NX10.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the normal direction flipped
Created in NX10.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the seed element
Created in NX10.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the elements in group one
Created in NX10.0.2
License requirements: None.
|
get |
Returns the elements in group two
Created in NX10.0.2
License requirements: None.
|
get |
Returns the elements removed as ribs
Created in NX10.0.2
License requirements: None.