NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.FreeBodyResultsBuilder More...
Public Types | |
enum | LocationMethod { Id, Coords, Csysorigin } |
Location definition method More... | |
enum | OutputUnits { Default, MilliNewton, MilliMillinewton, MeterNewton, FtPoundForce, InPoundForce } |
User Specified output units More... | |
enum | VectorDisplay { Magnitude, Components } |
Vector display option More... | |
Public Member Functions | |
unsafe NXOpen.CAE.BaseIteration | GetIteration () |
The iteration containing the grid point force results More... | |
unsafe void | SetIteration (NXOpen.CAE.BaseIteration iteration) |
The iteration containing the grid point force results More... | |
unsafe int | GetPostview () |
The view where graphics will be displayed More... | |
unsafe void | SetPostview (int postviewId) |
The view where graphics will be displayed More... | |
unsafe int[] | GetElements () |
The free body elements More... | |
unsafe void | SetElements (int[] elements) |
The free body elements More... | |
unsafe int[] | GetNodes () |
The interface nodes More... | |
unsafe void | SetNodes (int[] nodes) |
The interface nodes More... | |
unsafe NXOpen.CAE.FreeBodyResultsBuilder.LocationMethod | GetLocationMethod () |
The location definition method More... | |
unsafe void | SetLocationMethod (NXOpen.CAE.FreeBodyResultsBuilder.LocationMethod method) |
The location definition method More... | |
unsafe int | GetLocationId () |
The location definition method by node id More... | |
unsafe void | SetLocationId (int nodeId) |
The location definition method by node id More... | |
unsafe NXOpen.Point3d | GetLocationCoords () |
The location definition method by coordinates More... | |
unsafe void | SetLocationCoords (NXOpen.Point3d coordinates) |
The location definition method by coordinates More... | |
unsafe int | GetLocationCsys () |
The location definition method by coordinate system origin More... | |
unsafe void | SetLocationCsys (int id) |
The location definition method by coordinate system origin More... | |
unsafe NXOpen.CAE.Result.CoordinateSystemSource | GetLocationCsysSource () |
The source for the location coordinate system More... | |
unsafe void | SetLocationCsysSource (NXOpen.CAE.Result.CoordinateSystemSource source) |
The source for the location coordinate system More... | |
unsafe NXOpen.CAE.Result.CoordinateSystem | GetReferenceCsys () |
The reference coordinate system More... | |
unsafe void | SetReferenceCsys (NXOpen.CAE.Result.CoordinateSystem csys) |
The reference coordinate system More... | |
unsafe int | GetSelectedReferenceCsys () |
The selected reference coordinate system More... | |
unsafe void | SetSelectedReferenceCsys (int id) |
The selected reference coordinate system More... | |
unsafe NXOpen.CAE.Result.CoordinateSystemSource | GetSelectedReferenceCsysSource () |
The source for the selected reference coordinate system More... | |
unsafe void | SetSelectedReferenceCsysSource (NXOpen.CAE.Result.CoordinateSystemSource source) |
The source for the selected reference coordinate system More... | |
unsafe bool | GetPrintOutput () |
Print Output More... | |
unsafe void | SetPrintOutput (bool print) |
Print Output More... | |
unsafe bool | GetDisplayForce () |
Display Force More... | |
unsafe void | SetDisplayForce (bool display) |
Display Force More... | |
unsafe bool | GetDisplayMoment () |
Display Moment More... | |
unsafe void | SetDisplayMoment (bool display) |
Display Moment More... | |
unsafe NXOpen.CAE.FreeBodyResultsBuilder.VectorDisplay | GetForceVectorDisplay () |
Force vector display More... | |
unsafe void | SetForceVectorDisplay (NXOpen.CAE.FreeBodyResultsBuilder.VectorDisplay vectorDisplay) |
Force vector display More... | |
unsafe NXOpen.CAE.FreeBodyResultsBuilder.VectorDisplay | GetMomentVectorDisplay () |
Moment vector display More... | |
unsafe void | SetMomentVectorDisplay (NXOpen.CAE.FreeBodyResultsBuilder.VectorDisplay vectorDisplay) |
Moment vector display More... | |
unsafe NXOpen.NXColor | GetForceColor () |
Force Color More... | |
unsafe void | SetForceColor (NXOpen.NXColor display) |
Force Color More... | |
unsafe NXOpen.NXColor | GetMomentColor () |
Moment Color More... | |
unsafe void | SetMomentColor (NXOpen.NXColor color) |
Moment Color More... | |
unsafe NXOpen.CAE.FreeBodyResultsBuilder.OutputUnits | GetOutputUnits () |
Output Units More... | |
unsafe void | SetOutputUnits (NXOpen.CAE.FreeBodyResultsBuilder.OutputUnits units) |
Output Units More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.FreeBodyResultsBuilder
To obtain an instance of this class use NXOpen.Session.ResultManager .
Created in NX7.5.1
User Specified output units
unsafe bool NXOpen.CAE.FreeBodyResultsBuilder.GetDisplayForce | ( | ) |
Display Force
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe bool NXOpen.CAE.FreeBodyResultsBuilder.GetDisplayMoment | ( | ) |
Display Moment
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe int [] NXOpen.CAE.FreeBodyResultsBuilder.GetElements | ( | ) |
The free body elements
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe NXOpen.NXColor NXOpen.CAE.FreeBodyResultsBuilder.GetForceColor | ( | ) |
Force Color
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe NXOpen.CAE.FreeBodyResultsBuilder.VectorDisplay NXOpen.CAE.FreeBodyResultsBuilder.GetForceVectorDisplay | ( | ) |
Force vector display
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe NXOpen.CAE.BaseIteration NXOpen.CAE.FreeBodyResultsBuilder.GetIteration | ( | ) |
The iteration containing the grid point force results
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe NXOpen.Point3d NXOpen.CAE.FreeBodyResultsBuilder.GetLocationCoords | ( | ) |
The location definition method by coordinates
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe int NXOpen.CAE.FreeBodyResultsBuilder.GetLocationCsys | ( | ) |
The location definition method by coordinate system origin
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe NXOpen.CAE.Result.CoordinateSystemSource NXOpen.CAE.FreeBodyResultsBuilder.GetLocationCsysSource | ( | ) |
The source for the location coordinate system
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe int NXOpen.CAE.FreeBodyResultsBuilder.GetLocationId | ( | ) |
The location definition method by node id
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe NXOpen.CAE.FreeBodyResultsBuilder.LocationMethod NXOpen.CAE.FreeBodyResultsBuilder.GetLocationMethod | ( | ) |
The location definition method
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe NXOpen.NXColor NXOpen.CAE.FreeBodyResultsBuilder.GetMomentColor | ( | ) |
Moment Color
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe NXOpen.CAE.FreeBodyResultsBuilder.VectorDisplay NXOpen.CAE.FreeBodyResultsBuilder.GetMomentVectorDisplay | ( | ) |
Moment vector display
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe int [] NXOpen.CAE.FreeBodyResultsBuilder.GetNodes | ( | ) |
The interface nodes
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe NXOpen.CAE.FreeBodyResultsBuilder.OutputUnits NXOpen.CAE.FreeBodyResultsBuilder.GetOutputUnits | ( | ) |
Output Units
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe int NXOpen.CAE.FreeBodyResultsBuilder.GetPostview | ( | ) |
The view where graphics will be displayed
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe bool NXOpen.CAE.FreeBodyResultsBuilder.GetPrintOutput | ( | ) |
Print Output
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe NXOpen.CAE.Result.CoordinateSystem NXOpen.CAE.FreeBodyResultsBuilder.GetReferenceCsys | ( | ) |
The reference coordinate system
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe int NXOpen.CAE.FreeBodyResultsBuilder.GetSelectedReferenceCsys | ( | ) |
The selected reference coordinate system
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe NXOpen.CAE.Result.CoordinateSystemSource NXOpen.CAE.FreeBodyResultsBuilder.GetSelectedReferenceCsysSource | ( | ) |
The source for the selected reference coordinate system
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
unsafe void NXOpen.CAE.FreeBodyResultsBuilder.SetDisplayForce | ( | bool | display | ) |
Display Force
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
display | Set Display |
unsafe void NXOpen.CAE.FreeBodyResultsBuilder.SetDisplayMoment | ( | bool | display | ) |
Display Moment
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
display | Set Moment |
unsafe void NXOpen.CAE.FreeBodyResultsBuilder.SetElements | ( | int[] | elements | ) |
The free body elements
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
elements | Set Elements |
unsafe void NXOpen.CAE.FreeBodyResultsBuilder.SetForceColor | ( | NXOpen.NXColor | display | ) |
Force Color
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
display | Set Color |
unsafe void NXOpen.CAE.FreeBodyResultsBuilder.SetForceVectorDisplay | ( | NXOpen.CAE.FreeBodyResultsBuilder.VectorDisplay | vectorDisplay | ) |
Force vector display
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
vectorDisplay | Set force vector display |
unsafe void NXOpen.CAE.FreeBodyResultsBuilder.SetIteration | ( | NXOpen.CAE.BaseIteration | iteration | ) |
The iteration containing the grid point force results
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
iteration | Set Iteration |
unsafe void NXOpen.CAE.FreeBodyResultsBuilder.SetLocationCoords | ( | NXOpen.Point3d | coordinates | ) |
The location definition method by coordinates
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
coordinates | Set Coordinates |
unsafe void NXOpen.CAE.FreeBodyResultsBuilder.SetLocationCsys | ( | int | id | ) |
The location definition method by coordinate system origin
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
id | Set Node Coordinate System |
unsafe void NXOpen.CAE.FreeBodyResultsBuilder.SetLocationCsysSource | ( | NXOpen.CAE.Result.CoordinateSystemSource | source | ) |
The source for the location coordinate system
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
source | Set Source |
unsafe void NXOpen.CAE.FreeBodyResultsBuilder.SetLocationId | ( | int | nodeId | ) |
The location definition method by node id
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
nodeId | Set Node ID |
unsafe void NXOpen.CAE.FreeBodyResultsBuilder.SetLocationMethod | ( | NXOpen.CAE.FreeBodyResultsBuilder.LocationMethod | method | ) |
The location definition method
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
method | Set Method |
unsafe void NXOpen.CAE.FreeBodyResultsBuilder.SetMomentColor | ( | NXOpen.NXColor | color | ) |
Moment Color
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
color | Set Color |
unsafe void NXOpen.CAE.FreeBodyResultsBuilder.SetMomentVectorDisplay | ( | NXOpen.CAE.FreeBodyResultsBuilder.VectorDisplay | vectorDisplay | ) |
Moment vector display
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
vectorDisplay | Set moment vector display |
unsafe void NXOpen.CAE.FreeBodyResultsBuilder.SetNodes | ( | int[] | nodes | ) |
The interface nodes
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
nodes | Set Nodes |
unsafe void NXOpen.CAE.FreeBodyResultsBuilder.SetOutputUnits | ( | NXOpen.CAE.FreeBodyResultsBuilder.OutputUnits | units | ) |
Output Units
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
units | Set Units |
unsafe void NXOpen.CAE.FreeBodyResultsBuilder.SetPostview | ( | int | postviewId | ) |
The view where graphics will be displayed
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
postviewId | Set View |
unsafe void NXOpen.CAE.FreeBodyResultsBuilder.SetPrintOutput | ( | bool | ) |
Print Output
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
Set Print |
unsafe void NXOpen.CAE.FreeBodyResultsBuilder.SetReferenceCsys | ( | NXOpen.CAE.Result.CoordinateSystem | csys | ) |
The reference coordinate system
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
csys | Set Coordinate System |
unsafe void NXOpen.CAE.FreeBodyResultsBuilder.SetSelectedReferenceCsys | ( | int | id | ) |
The selected reference coordinate system
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
id | Set Coordinate System |
unsafe void NXOpen.CAE.FreeBodyResultsBuilder.SetSelectedReferenceCsysSource | ( | NXOpen.CAE.Result.CoordinateSystemSource | source | ) |
The source for the selected reference coordinate system
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation") OR sc_results_viewer (" Simcenter Results Viewer")
source | Set Source |