NXOpen .NET Reference
12.0.0
|
Manager the options data for AFU Data Record More...
Public Member Functions | |
unsafe void | GetRecordOptionData (out string recordName, out NXOpen.CAE.XyFunctionGeneralType functionType, out NXOpen.CAE.AfuData.AbscissaType abscissaType, out NXOpen.CAE.XyFunctionUnit xUnit, out NXOpen.CAE.AfuData.OrdinateType ordinateType, out NXOpen.CAE.XyFunctionUnit yUnit, out NXOpen.CAE.XyFunctionUnit yDenominatorUnit, out bool sortValueType) |
Get the record options data for an AFU Data Record More... | |
unsafe void | SetRecordOptionData (string recordName, NXOpen.CAE.XyFunctionGeneralType functionType, NXOpen.CAE.AfuData.AbscissaType abscissaType, NXOpen.CAE.XyFunctionUnit xUnit, NXOpen.CAE.AfuData.OrdinateType ordinateType, NXOpen.CAE.XyFunctionUnit yUnit, NXOpen.CAE.XyFunctionUnit yDenominatorUnit, bool sortValueType) |
Set the record options data for an AFU Data Record More... | |
unsafe bool | GetHeaderFlag () |
Get the adding header flag when export to CSV file More... | |
unsafe void | SetHeaderFlag (bool addHeader) |
Set the adding header flag when export to CSV file More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Manager the options data for AFU Data Record
Not support KF.
Created in NX6.0.0
unsafe bool NXOpen.CAE.FTK.OptionSetting.GetHeaderFlag | ( | ) |
Get the adding header flag when export to CSV file
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.CAE.FTK.OptionSetting.GetRecordOptionData | ( | out string | recordName, |
out NXOpen.CAE.XyFunctionGeneralType | functionType, | ||
out NXOpen.CAE.AfuData.AbscissaType | abscissaType, | ||
out NXOpen.CAE.XyFunctionUnit | xUnit, | ||
out NXOpen.CAE.AfuData.OrdinateType | ordinateType, | ||
out NXOpen.CAE.XyFunctionUnit | yUnit, | ||
out NXOpen.CAE.XyFunctionUnit | yDenominatorUnit, | ||
out bool | sortValueType | ||
) |
Get the record options data for an AFU Data Record
Created in NX9.0.0
License requirements: None.
recordName | The name of the AFU Data Record |
functionType | Usage type of AFU Data Record used |
abscissaType | Abscissa specific data type |
xUnit | Unit Code of AFU data |
ordinateType | Ordinate data type |
yUnit | Ordinate Numerator Unit Code of AFU data |
yDenominatorUnit | Ordinate Denominator Unit Code of AFU data |
sortValueType | If want to sort value in x direction |
unsafe void NXOpen.CAE.FTK.OptionSetting.SetHeaderFlag | ( | bool | addHeader | ) |
Set the adding header flag when export to CSV file
Created in NX7.5.0
License requirements: None.
addHeader | If want to add header when export to CSV file |
unsafe void NXOpen.CAE.FTK.OptionSetting.SetRecordOptionData | ( | string | recordName, |
NXOpen.CAE.XyFunctionGeneralType | functionType, | ||
NXOpen.CAE.AfuData.AbscissaType | abscissaType, | ||
NXOpen.CAE.XyFunctionUnit | xUnit, | ||
NXOpen.CAE.AfuData.OrdinateType | ordinateType, | ||
NXOpen.CAE.XyFunctionUnit | yUnit, | ||
NXOpen.CAE.XyFunctionUnit | yDenominatorUnit, | ||
bool | sortValueType | ||
) |
Set the record options data for an AFU Data Record
Created in NX9.0.0
License requirements: None.
recordName | The name of the AFU Data Record |
functionType | Usage type of AFU Data Record used |
abscissaType | Abscissa specific data type |
xUnit | Unit Code of AFU data |
ordinateType | Ordinate data type |
yUnit | Unit Code of AFU data |
yDenominatorUnit | Unit Code of AFU data |
sortValueType | If want to sort value in x direction |
|
get |
Returns the tag of this object.