NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ElementProjectBuilder More...
Public Types | |
enum | MethodType { Vector, ElemNormal } |
Projection method More... | |
enum | ElementDimensionType { Any, Beam, Shell } |
Dimension of element to be projected More... | |
enum | NewMeshType { Create, Existing } |
Option to create new mesh or add to existing mesh More... | |
enum | LabelType { Label, Offset } |
Option to use label/increment or offset More... | |
Properties | |
unsafe string | CollectorName [get, set] |
Returns or sets the mesh collector name More... | |
unsafe NXOpen.CAE.ElementProjectBuilder.ElementDimensionType | ElementDimensionOption [get, set] |
Returns or sets the element dimension option More... | |
unsafe NXOpen.CAE.ElementTypeBuilder | ElementType [get] |
Returns the element type builder. More... | |
unsafe NXOpen.CAE.SelectElementsBuilder | Elements [get] |
Returns the selected elements to be extruded More... | |
unsafe bool | ExportMesh [get, set] |
Returns or sets the option which indicates whether mesh is exported to solver or not. More... | |
unsafe NXOpen.CAE.SelectCAEFaceList | Face [get] |
Returns the face on which projection will happen More... | |
unsafe int | FlipState [get, set] |
Returns or sets the flip state from the builder More... | |
unsafe int | Increment [get, set] |
Returns or sets the increment More... | |
unsafe int | Label [get, set] |
Returns or sets the label More... | |
unsafe NXOpen.CAE.ElementProjectBuilder.LabelType | LabelOption [get, set] |
Returns or sets the label option More... | |
unsafe string | MeshName [get, set] |
Returns or sets the mesh name More... | |
unsafe NXOpen.CAE.ElementProjectBuilder.MethodType | MethodOption [get, set] |
Returns or sets the method option More... | |
unsafe string | NeutralName [get, set] |
Returns or sets the element neutral name More... | |
unsafe NXOpen.CAE.ElementProjectBuilder.NewMeshType | NewMeshOption [get, set] |
Returns or sets the new mesh option More... | |
unsafe int | Offset [get, set] |
Returns or sets the offset More... | |
unsafe double | PercentOffset [get, set] |
Returns or sets the percent offset More... | |
unsafe NXOpen.Direction | Vector [get, set] |
Returns or sets the vector along which projection will happen More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.ElementProjectBuilder
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateElementProjectBuilder
Created in NX5.0.0
|
getset |
Returns or sets the mesh collector name
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the element dimension option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selected elements to be extruded
Created in NX5.0.0
License requirements: None.
|
get |
Returns the element type builder.
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the option which indicates whether mesh is exported to solver or not.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the face on which projection will happen
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the flip state from the builder
Created in NX5.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the increment
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the label
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the label option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the mesh name
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the method option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the element neutral name
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the new mesh option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the offset
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the percent offset
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the vector along which projection will happen
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")