NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ElementModifyOrderBuilder More...
Public Types | |
enum | Operation { Order, Midnode } |
Represents the options for type of operation More... | |
enum | Midnode { Mixed, Curved, Linear } |
Represents the options for midnodes More... | |
Public Member Functions | |
unsafe NXOpen.CAE.Mesh[] | CommitMesh () |
Commites the mesh. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAE.ElementTypeBuilder | ElementType [get] |
Returns the element type to be created More... | |
unsafe NXOpen.Expression | Jacobian [get] |
Returns the jacobian value to be used for creating mixed type midnodes More... | |
unsafe NXOpen.SelectTaggedObjectList | MeshSelection [get] |
Returns the selected mesh(es) More... | |
unsafe NXOpen.CAE.ElementModifyOrderBuilder.Midnode | MidnodeType [get, set] |
Returns or sets the midnode option More... | |
unsafe NXOpen.CAE.ElementModifyOrderBuilder.Operation | OperationType [get, set] |
Returns or sets the operation option More... | |
Represents a NXOpen.CAE.ElementModifyOrderBuilder
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateElementModifyOrderBuilder
Created in NX6.0.1
unsafe NXOpen.CAE.Mesh [] NXOpen.CAE.ElementModifyOrderBuilder.CommitMesh | ( | ) |
Commites the mesh.
Created in NX6.0.1
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the element type to be created
Created in NX6.0.1
License requirements: None.
|
get |
Returns the jacobian value to be used for creating mixed type midnodes
Created in NX6.0.1
License requirements: None.
|
get |
Returns the selected mesh(es)
Created in NX6.0.1
License requirements: None.
|
getset |
Returns or sets the midnode option
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the operation option
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")