NXOpen .NET Reference
12.0.0
|
Represents a system to query information about FE-based elements More...
Public Member Functions | |
unsafe NXOpen.Point3d[] | Ask2d3dElementCentroids (NXOpen.CAE.FEElement[] elements, NXOpen.CoordinateSystem coordinateSystem) |
Returns the centroids of 2D and 3d finite elements in absolute or reference coordinate system. More... | |
unsafe double[] | Ask2dElementAreas (NXOpen.CAE.FEElement[] elements) |
Returns the areas of the 2D finite elements. More... | |
unsafe NXOpen.Vector3d[] | Ask2dElementNormals (NXOpen.CAE.FEElement[] elements) |
Returns the normals of the 2D finite elements. More... | |
unsafe double[] | Ask3dElementVolumes (NXOpen.CAE.FEElement[] elements) |
Returns the volumes of the 3D finite elements. More... | |
unsafe NXOpen.CAE.BeamElementInfoHandler | CreateBeamElementInfoHandler () |
Returns a NXOpen.CAE.BeamElementInfoHandler More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a system to query information about FE-based elements
To obtain an instance of this class, refer to NXOpen.CAE.NodeElementManager
Created in NX11.0.0
unsafe NXOpen.Point3d [] NXOpen.CAE.ElementInfoUtils.Ask2d3dElementCentroids | ( | NXOpen.CAE.FEElement[] | elements, |
NXOpen.CoordinateSystem | coordinateSystem | ||
) |
Returns the centroids of 2D and 3d finite elements in absolute or reference coordinate system.
Use a tag of a null reference (Nothing in Visual Basic) for coordinateSystem to indicate the absolute coordinate system. It will fail if given wrong type of elements
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
elements | |
coordinateSystem |
unsafe double [] NXOpen.CAE.ElementInfoUtils.Ask2dElementAreas | ( | NXOpen.CAE.FEElement[] | elements | ) |
Returns the areas of the 2D finite elements.
It will fail if given wrong type of elements
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
elements |
unsafe NXOpen.Vector3d [] NXOpen.CAE.ElementInfoUtils.Ask2dElementNormals | ( | NXOpen.CAE.FEElement[] | elements | ) |
Returns the normals of the 2D finite elements.
It will fail if given wrong type of elements
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
elements |
unsafe double [] NXOpen.CAE.ElementInfoUtils.Ask3dElementVolumes | ( | NXOpen.CAE.FEElement[] | elements | ) |
Returns the volumes of the 3D finite elements.
It will fail if given wrong type of elements
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
elements |
unsafe NXOpen.CAE.BeamElementInfoHandler NXOpen.CAE.ElementInfoUtils.CreateBeamElementInfoHandler | ( | ) |
Returns a NXOpen.CAE.BeamElementInfoHandler
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the tag of this object.