NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.ElementCreateBuilder which allows you to manually create elements from existing nodes. More...
Public Types | |
enum | ElemDimType { Point, Beam, Shell, Solid, AnySolid } |
Dimension of the element to be created More... | |
enum | NewMeshType { Create, Existing } |
Option to create new mesh or add to existing mesh More... | |
Public Member Functions | |
unsafe void | CreateCollector () |
Create mesh collector More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | CollectorName [get, set] |
Returns or sets the mesh collector name More... | |
unsafe NXOpen.CAE.ElementCreateBuilder.ElemDimType | ElementDimensionOption [get, set] |
Returns or sets the element dimension option More... | |
unsafe NXOpen.CAE.ElementTypeBuilder | ElementType [get] |
Returns the element type builder. More... | |
unsafe bool | ExportMesh [get, set] |
Returns or sets the option which indicates whether mesh is exported to solver or not. More... | |
unsafe int | Increment [get, set] |
Returns or sets the increment More... | |
unsafe int | Label [get, set] |
Returns or sets the label More... | |
unsafe string | MeshName [get, set] |
Returns or sets the mesh name More... | |
unsafe string | NeutralName [get, set] |
Returns or sets the element neutral name More... | |
unsafe NXOpen.CAE.ElementCreateBuilder.NewMeshType | NewMeshOption [get, set] |
Returns or sets the new mesh option More... | |
unsafe NXOpen.CAE.SelectFENodeList | Node [get] |
Returns the selected node More... | |
unsafe NXOpen.SelectTaggedObjectList | Point [get] |
Returns the selected point More... | |
Represents a NXOpen.CAE.ElementCreateBuilder which allows you to manually create elements from existing nodes.
The following element topologies are supported
To create a new instance of this class, use NXOpen.CAE.NodeElementManager.CreateElementCreateBuilder
Created in NX5.0.0
unsafe void NXOpen.CAE.ElementCreateBuilder.CreateCollector | ( | ) |
Create mesh collector
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the mesh collector name
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the element dimension option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the element type builder.
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the option which indicates whether mesh is exported to solver or not.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the increment
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the label
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the mesh name
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the element neutral name
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the new mesh option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the selected node
Created in NX5.0.0
License requirements: None.
|
get |
Returns the selected point
Created in NX8.5.0
License requirements: None.